Special Purpose High Performance Contacts

Special Purpose High Performance Contacts

Pneumatic, PC Tail, High Power, Solder Cup and More

Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial connectors and contacts.

We invite our customers to take advantage of the breadth and depth of our contact product line, especially its high-availability and our willingness to engineer unique and special-purpose contact solutions for virtually any interconnect challenge.

Reference

Product Datasheet

Related Catalog


Wire Barrel Reducer Bushing, 859-015

859-015
Wire Barrel Reducer Bushing

  • For use with Crimp Contacts
Dummy Contact Sealing Plugs (DCSP)

Dummy Contact Sealing Plugs (DCSP)

MIL-DTL-38999 Series III Type Weight/Cost-Saving

For reliable sealing of unused contact cavities — without the use of electrical contacts

  • Powerful tool in Electrical Wire Interconnect System weight reduction
  • Eliminates use of expensive electrical contacts for sealing-only applications
  • Leverages connector contact clip for secure retention of the sealing plug—no possibility of FOD
  • Easy-to-install single piece design
  • Visible quality control / confirmation of cavity fill from back of connector
  • EWIS compliant test report available, ref. GT 15-106
Grommet Sealing Plugs, Size 0 through 23, MS27488 Type

Grommet Sealing Plugs
MS27488 Type

Grommet sealing plugs are used to seal unwired contact cavities. The size #23 sealing plug is specially designed to fit Glenair Series 80 Mighty Mouse grommets. Sizes 20 through 0 plugs conform to MS27488 requirements. After installing unwired contacts into unused cavities, insert knob end of sealing plug into grommet until it bottoms against the unwired contact per illustration. Install sealing plugs with standard contact insertion/extraction tools . Size #23 plug is polyphenylsulphone, other sizes are per MS27488 requirements.

  • Size 0 through 23
Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse, 809-001

809-001

Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse

  • 809-042
  • 809-065A
  • 809-065C
Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse, 809-002

809-002

Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse

  • 809-043
  • 809-066A
  • 809-066C
Size #12 Pneumatic Socket Contacts, 830-004 and 830-005

830-004 and 830-005
Size #12 Pneumatic Socket Contacts

  • 830-004
    D38999 Series II, Series 80
  • 830-005
    D38999 Series I, III, IV
Size #12 Pneumatic Pin Contact, 830-003

830-003
Size #12 Pneumatic Pin Contact

  • 830-003
    D38999 All Series, Series 80
PCB Pin Contact for D38999/20 and /24, M39029/58 Type, 850-010

850-010
M39029/58 Type

PCB Pin Contact for D38999/20 and /24, M39029/58 Type

PCB Socket Contact for D38999/20 and /24, M39029/56 Type, 850-011

850-011
M39029/56 Type

PCB Socket Contact for D38999/20 and /24, M39029/56 Type

Size 8 Socket Contact, High Power, 850-013

850-013

Size 8 Socket Contact, High Power

Size 8 Pin Contact, High Power, 850-014

850-014

Size 8 Pin Contact, High Power

Socket Contact With Solder Cup, M39029/56 Type, 850-015

850-015
M39029/56 Type

Socket Contact with Solder Cup For D38999 Series I, III and IV Connector

  • 850-015-22
  • 850-015-20
  • 850-015-16
  • 850-015-12
  • 850-015-10
Pin Contact With Solder Cup, M39029/58 Type, 850-016

850-016
M39029/58 Type

Pin Contact with Solder Cup for D38999 Series I, III and IV Connector

  • 850-016-22
  • 850-016-20
  • 850-016-16
  • 850-016-12
  • 850-016-10
Pin Contact With Extended Rear Solder Cup, M39029/58 Type, 850-017

850-017
M39029/58 Type

Pin Contact With Extended Rear Solder Cup

  • 850-017-22
  • 850-017-20
  • 850-017-16
  • 850-017-12
Size 22 Socket Contact with Expanded Wire Accommodation, M39029/56-348 Type, 850-018-22

850-018-22
M39029/56-348 Type

Size 22 Socket Contact with Expanded Wire Accommodation

Size 22 Pin Contact with Expanded Wire Accommodation, M39029/58-360 Type, 850-019-22

850-019-22
M39029/58-360 Type

Size 22 Pin Contact with Expanded Wire Accommodation

M39029/58-360 Type, 857-217-22-30

857-217-22-30
M39029/58-360 Type

Size 22 Pin Contact with Size 30 Crimp Barrel Accommodation

M39029/58-360 Type, 857-218-22-30

857-218-22-30
M39029/58-360 Type

Size 22 Socket Contact with Size 30 Crimp Barrel Accommodation

Socket Contact with Expanded Wire Accommodation, M39029/57 Type, 850-020-22

850-020-22
M39029/57 Type

Socket Contact with Expanded Wire Accommodation

Size 20 Socket Contact with Size 22 Crimp Barrel, M39029/58-363 Type, 850-334-20-22

850-334-20-22
M39029/58-363 Type

Size 20 Socket Contact with Size 22 Crimp Barrel

Size 20 Socket Contact with Size 22 Crimp Barrel, M39029/57-357 Type, 850-335-20-22

850-335-20-22
M39029/57-357 Type

Size 20 Socket Contact with Size 22 Crimp Barrel

Size 20 Socket Contact with Size 22 Crimp Barrel, M39029/56-351 Type, 850-336-20-22

850-336-20-22
M39029/56-351 Type

Size 20 Socket Contact with Size 22 Crimp Barrel

8 Gauge Pin Contact with PC Tails, M39029/58 Type, 857-027

857-027
8 Gauge Pin Contact with PC Tails, M39029/58 Type

This contact is designed IAW M39029/58 and is for use in special MIL-DTL-38999 Series III rear release contact retention systems using 8 gauge power contact.

  • 857-027-08-1
  • 857-027-08-2
  • 857-027-08-3
8 Gauge Socket Contact with PC Tails, M39029/56 Type, 857-028

857-028
8 Gauge Socket Contact with PC Tails

This contact is designed IAW M39029/56 and is for use in special MIL-DTL-38999 Series III rear release contact retention systems using 8 gauge power contacts.

  • M39029/56 Type
  • 857-028-08-1
  • 857-028-08-2
  • 857-028-08-3
Wire to Contact Adapter, 687-348

687-348
Wire to Contact Adapter

Wire must be crimped or soldered to adapter prior to crimping or soldering electrical contact to adapter. For dimensional data, please consult factory.

Outside diameter may exceed contact crimp-pot diameter, and is therefore not recommended for use in rear release contact style connector.

Thermocouple Contacts

Socket with Crown Ring for Connector, 850-329

850-329
Socket with Crown Ring for Connector

  • Rated to 500 mating cycles
  • Special Purpose Thermocouple Contacts
  • MIL-DTL-38999 Series III Type
  • These contacts are equivalent to the applicable requirements specified in AS39029/121
  • Crimp tooling per AS39029/88
  • Assembly to be bagged and tagged with glenair's name, part number and date/lot code or po number if purchased
Thermocouple Wire Barrel Reducer Bushing, 859-172

859-172
Thermocouple Wire Barrel Reducer Bushing

  • Bushings are designed to reduce the barrel size of M39029/87, M39029/88 and M39029/89 thermocouple contacts to accommodate smaller wire size.
Thermocouple Pin Contact, AS39029/87 Type, 850-023

850-023
Thermocouple Pin Contact

Fits D38999 Series I, II, III and IV and M24308 Connector

  • AS39029/87 Type
Thermocouple Socket Contact, AS39029/88 Type, 850-024

850-024
Thermocouple Socket Contact

Fits D38999 Series I, III and IV Connector

  • AS39029/88 Type
Thermocouple Socket Contact, AS39029/89 Type, 850-025

850-025
Thermocouple Socket Contact

Fits D38999 Series II and M24308 Connector

  • AS39029/89 Type
Thermocouple Socket Contact, Size #20, AS39029/63 Type, 850-111

850-111
Thermocouple Socket Contact, Size #20

Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/63 Type
Thermocouple Pin Contact, Size #20, AS39029/64 Type, 850-112

850-112
Thermocouple Pin Contact, Size #20

Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/64 Type