Pneumatic, PC Tail, High Power, Solder Cup and More
Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial
connectors and contacts.
We invite our customers to take advantage of the breadth and depth of our contact product line, especially its high-availability and our willingness to engineer unique and special-purpose contact solutions for virtually any interconnect challenge.
Reference
Product Datasheet
Related Catalog
Connector Contacts > Special Purpose Contacts
Wire Barrel Reducer Bushing
Dummy Contact Sealing Plugs (DCSP)
Grommet Sealing Plugs
MS27488 Type
Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse
Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse
Size #12 Pneumatic Socket Contacts
Size #12 Pneumatic Pin Contact
PCB Pin Contact for D38999/20 and /24, M39029/58 Type
PCB Socket Contact for D38999/20 and /24, M39029/56 Type
Size 8 Socket Contact, High Power
Size 8 Pin Contact, High Power
Socket Contact with Solder Cup For D38999 Series I, III and IV Connector
Pin Contact with Solder Cup for D38999 Series I, III and IV Connector
Pin Contact With Extended Rear Solder Cup
Size 22 Socket Contact with Expanded Wire Accommodation
Size 22 Pin Contact with Expanded Wire Accommodation
Size 22 Pin Contact with Size 30 Crimp Barrel Accommodation
Size 22 Socket Contact with Size 30 Crimp Barrel Accommodation
Socket Contact with Expanded Wire Accommodation
Size 20 Pin Contact with Size 22 Crimp Barrel
Size 20 Socket Contact with Size 22 Crimp Barrel
Size 20 Socket Contact with Size 22 Crimp Barrel
8 Gauge Pin Contact with PC Tails
8 Gauge Socket Contact with PC Tails
Wire to Contact Adapter
Socket with Crown Ring for Connector
Thermocouple Socket with Crown Ring
Thermocouple Wire Barrel Reducer Bushing
Thermocouple Pin Contact
Thermocouple Socket Contact
Thermocouple Socket Contact
Thermocouple Socket Contact, Size #20
Thermocouple Pin Contact, Size #20