The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair
Series 777
Designed for rugged weathering, UV and ozone-resistant performance, Glenair Autoshrink is the one-piece easy-action shrink boot and tubing solution. Quickly attach molded shape shrink boots, splice insulation, or repair jacketed cabling. Built from Glenair Duralectric formula material, Autoshrink is fully hydrophobic and resistant to caustic chemicals and solvents. Easy-action spiral hold-out and large cold shrink ratio makes for fast installation and durable, split-resistant performance. Straight, 45° and 90° angle lipped shrink boots lock into boot groove on adapters to keep out environmental debris. Universal design Autoshrink tubing delivers reliable and durable sealing on Glenair Duralectric formula jacketing, as well as mechanical protection for cable-end terminations in harsh military and industrial applications.
Reference
Material Performance Data
- Autoshrink™ D (Duralectric™ formula GPS67) General-Purpose, High UV-Resistance, LSZH
- Autoshrink™ F (Duralectric™ F GPS125) Advanced Fluid / Solvent Resistance
- Autoshrink™ T (ThermaRex™ formula GPS139) Extreme Temperature Tolerance, LSZH
Adhesive Performance Data
Glenair Video
Related Catalog
Autoshrink™
The Fast and Easy Cold-Action Shrink Tubing and Shrink Boot Solution From Glenair
Series 77
![]() |
777-005/-006
|
![]() |
777-008
|
![]() |
809-432
|
![]() |
777-015
|
![]() |
777-033
|
![]() |
777-004Straight Wall Tubing |
![]() |
777-035Small Diameter, Straight Wall Tubing |
![]() |
777-023Shielded, Straight Wall Tubing |
![]() |
777-024Shielded, Straight Wall Tubing with Ground Strap |
![]() |
777-012/013
|
![]() |
777-022Straight Wall Tubing |
![]() |
777-025/-026
|
![]() |
777-030Straight Wall Tubing |