Band-Master ATS® EMI/RFI Cable Shield Termination System

Band-Master ATS® PALS Approved

The Advanced Band Termination System for Mission-Critical Interconnect Cable Shielding

Series 600Series 601

Band-Master ATS® provides quick, easy, cost-effective and highly-reliable termination of braided metallic shielding or fabric braid to connectors and backshells. The calibrated tooling applies a constant 360° force to both individual and overall wire shields and meets the toughest aerospace standards. New reduced-length standard and micro bands eliminate waste on small-diameter termination assemblies. New nano band technology enables ultra-low-profile banding shield termination of nano miniature connectors and small form-factor banding backshells — metal and composite. All Band-Master ATS® termination tools are now equipped with built-in calibration counters for better quality assurance and control of banding operations.

The Band-Master ATS® Advanced Cable Shield Termination System is the overwhelming favorite throughout the military aerospace and defense industries, providing excellent static loading and fatigue stress, and corrosion resistance in electrical wire interconnect systems.

Glenair PALS Approved Interconnect Technologies reduce assembly process-time and skilled labor requirements in EWIS applications.

Band Overview and Performance Matrix

Industry Advisory RE: Shield Termination Bands and Tools

Precision bands and tools are exactingly dimensioned and calibrated for repeatable, reliable performance. But like many such equipment pairings, the products ONLY deliver 100% compatibility when used in tandem. The proliferation of counterfeit band straps, sold with Glenair part numbers but manufactured offshore is a troubling industry development. Tie-Dex® II banding tools supplied by Glenair will not function properly with any other make of band than those supplied by Glenair. Likewise, Glenair Band-Master ATS® bands are not engineered to work in any tool other than the hand-operated and bench-mount series manufactured by Band-IT® IDEX.

To that end, this industry advisory is intended as formal notification that the improper mixing of non-compatible band straps and tooling will void any warranty offered by Glenair, and in our experience, will absolutely lead to tool damage and sub-standard shield terminations.

Should you have any question about this notification, please do not hesitate to contact Glenair at bandittools@glenair.com.

Band-Master ATS® Shield Termination Bands and Tools

Band-Master ATS® Shield Termination Bands and Tools Overview

Light Weight – High-Tension – Low-Resistance Shield Termination banding system. Band-Master ATS System Overview, Recommended Highest-Performance Sizes and Styles. Made in America, with industry-leading guaranteed quality and reliable performance.

One-Piece Blade System

Engineering Bulletin for Notification of Design Changes in 600-058 and 600-061 Tools

This letter serves as a formal notification that effective July 20, 2021, Glenair, Inc. will no longer be selling the originally supplied version of our 600-058 Tie-Dex II band tools. The 600-058 number will represent a tool built on the same recognizable platform with a redesigned more durable and consistent cutoff mechanism which we refer to as our "one piece blade" system. [ Read Bulletin ]

Band-Master ATS® Cable Shield Termination and Removal Process Videos

Manuals

Band-Master ATS® Pneumatic Banding Tool with Counter Operating Instructions

Related Catalogs

Band-Master ATS® EMI/RFI Cable Shield Termination System

Band-Master ATS® EMI/RFI Cable Shield Termination System

The Advanced Band Termination System for Mission-Critical Interconnect Cable Shielding

  • eBook
  • PDF (Single pages, print friendly)

Manual Tools and Bands

Manual Banding Tool for Standard Bands

Manual Banding Tool for Standard Bands

  • The 601-100 Band-Master ATS® Standard Tool with Counter for Standard Bands
  • The 600-058 QPL Qualified (M81306/1A) Standard Banding Tool without Counter
  • Short Flat 601-005, Short Precoiled 601-006
  • Medium Flat 601-040, Medium Precoiled 601-041
  • Long Flat 601-049, Long Precoiled 601-050
Manual Banding Tool for Slim Standard Bands

Manual Banding Tool for Slim Standard Bands

Choose Glenair Slim Standard Bands for size and weight savings. Slim bands are 50% lighter with 50% lower profile than our standard bands, while maintaining similar performance.

Slim bands are better at conforming to irregular platform shapes (elliptical platforms) and individual braid buildup (pig tails).

  • The 601-109 Band-Master ATS® Slim Standard Tool with Counter for Slim Standard Bands
  • Short Flat 601-570, Short Precoiled 601-571
  • Medium Flat 601-572, Medium Precoiled 601-573
Manual Banding Tool for Micro Bands

Manual Banding Tool for Micro Bands

  • The 601-101 Band-Master ATS® Micro Tool with Counter for Micro Bands
  • The 600-061 QPL Qualified (M81306/1B) Micro Banding Tool without Counter
  • Short Flat 601-024, Short Precoiled 601-025
  • Medium Flat 601-060, Medium Precoiled 601-061
  • Long Flat 601-064, Long Precoiled 601-065
Manual Banding Tool for Micro Slim Bands

Manual Banding Tool for Micro Slim Bands

Slim bands are better at conforming to irregular platform shapes (elliptical platforms) and individual braid buildup (pig tails).

  • The 601-122 Band-Master ATS® Micro Slim Tool with Counter for use with Micro Slim Bands
  • Medium Flat 601-600, Medium Precoiled 601-601
  • Long Flat 601-602, Long Precoiled 601-603
Manual Banding Tool for Nano Bands

Manual Banding Tool for Nano Bands

  • The 601-108 Band-Master ATS® Nano Tool with Counter for use with Nano Bands
  • Short Flat 601-500, Short Precoiled 601-501
  • Medium Flat 601-504, Medium Precoiled 601-505
  • Long Flat 601-508, Long Precoiled 601-509
Manual Banding Tool for Micro-Max

Manual Banding Tool for Micro-Max

  • The 601-129 Band-Master ATS® Micro-Max with Counter for use with Micro-Max Bands
  • Flat 601-700, Precoiled 601-701
  • Long Flat 601-702, Long Precoiled 601-703

Calibration Tools for Manual Banding Tools

Calibration Keys and Tension Gauges

Calibration Keys and Tension Gauges

  • The 601-205 Calibration Key is designed for use with 600-058, 600-061, 601-211 and 601-212 manual banding tools. Material is black anodized aluminum alloy. One full turn clockwise will advance the tension range approximately 1.0 - 2.5 lbs, a counter-clockwise turn will decrease tension by the same amount.
  • The 601-211 (M81306/1C) and 601-212 (M81306/1D) Tension Gauge is used to check and calibrate the manual tool to values noted on calibration sticker. Constructed of hardened steel.

Calibration Kits, Accessories, and Pneumatic Banding Tools

Calibration Kits

Calibration Kits

  • 601-200
    Calibration Kit For All Banding Tools
Pneumatic Banding Tools

Pneumatic Banding Tools

High-Volume Pneumatic Bench-Mount Units and Calibration Kits

Available for Standard, Micro, Nano and Slim Band Termination Systems

  • 601-106
    Standard Pneumatic Banding Tool with Counter
  • 601-110
    Slim Standard Pneumatic Banding Tool with Counter
  • 601-107
    Micro Pneumatic Banding Tool with Counter
  • 601-123
    Micro Slim Pneumatic Banding Tool with Counter
  • 601-118
    Nano Pneumatic Banding Tool with Counter
  • 601-130
    Micro-Max Pneumatic Banding Tool with Counter
Foot Pedal Control, 601-400

Foot Pedal Control

  • 601-400
    For 601-106, 601-107, 601-110 and 601-118 Pneumatic Banding Tools
Pneumatic Tool Balancer, 601-401

Pneumatic Tool Balancer

  • 601-401
    For Band-Master ATS® pneumatic banding tools
Utility Shears, 600-164

Utility Shears

  • 600-164
    For cutting braided shielding and banding materials
Shield Termination Assembly Process

Shield Termination Assembly Process