IPT-SE Series

IPT-SE Series

High Performance Crimp Contact MIL-DTL-26482 Serie I Bayonet Connector

Harsh Application Environments

The Glenair Series IPT SE Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. Qualified to VG95328, the bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location.

Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as in machine tools and factory automation. Supplied crimp contacts are goldplated copper alloy. Inserts are made from high-insulation synthetic rubber, oil and temperature resistant from -55° C to +125° C (polychloroprene) to +200° C (silicone).

Intermateability

The Series IPT SE Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 Serie I and/or qualified to VG 95328, including ITT Cannon KPT.

Reference

Bayonet-Lock Connectors > Section B

IPT 00 ASE

IPT 00 ASE

Front Panel Mount Square Flange Receptacle with Backshell
IPT 00 SE

IPT 00 SE

Front Panel Mount Square Flange Receptacle with General Duty Backshell
IPT 00 ASE...N0

IPT 00 ASE...N0

Front Panel Mount Square Flange Receptacle without Backshell
IPT 00 SE...SR

IPT 00 SE...SR

Front Panel Mount Square Flange Receptacle with Backshell, Cable Clamp and Bushing
IPT 00 GSE

IPT 00 GSE

Front Panel Mount Square Flange Receptacle with Shrink Boot Backshell
IPT 00 MSE

IPT 00 MSE

Front Panel Mount Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot
IPT 01 ASE

IPT 01 ASE

In-Line Cable Connector with Backshell
IPT 01 SE

IPT 01 SE

In-Line Cable Connector with General Duty Backshell
IPT 01 ASE...N0

IPT 01 ASE...N0

In-Line Cable Connector
IPT 01 SE...SR

IPT 01 SE...SR

In-Line Cable Connector with Backshell, Cable Clamp and Bushing
IPT 01 GSE

IPT 01 GSE

In-Line Cable Connector with Shrink Boot Backshell
IPT 01 MSE

IPT 01 MSE

In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot
IPT 02 SE

IPT 02 SE

Box Mounting Square Flange Receptacle
IPT 02 PP

IPT 02 PP

Through Bulkhead Receptacle
IPT 06 ASE

IPT 06 ASE

Straight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included)
IPT 06 SE

IPT 06 SE

Straight Plug Connector with General Duty Backshell
IPT 06 ASE...N0

IPT 06 ASE...N0

Straight Plug Connector without Backshell
IPT 06 SE...SR

IPT 06 SE...SR

Straight Plug Connector with Backshell, Cable Clamp and Bushing
IPT 06 GSE

IPT 06 GSE

Straight Plug Connector with Shrink Boot Backshell
IPT 06 MSE

IPT 06 MSE

Straight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot
IPT 07 SE

IPT 07 SE

Jam Nut Receptacle with General Duty Backshell
IPT 07 SE...SR

IPT 07 SE...SR

Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing
IPT 07 GSE

IPT 07 GSE

Jam Nut Receptacle with Shrink Boot Backshell
IPT 07 MSE

IPT 07 MSE

Jam Nut Receptacle with Backshell for EMI Shield Termination and Shrink Boot
IPT 08 MSE

IPT 08 MSE

90° Plug Connector with Backshell for EMI Shield Termination and Shrink Boot