IPT Series

IPT Series

General Duty Solder and Crimp Contact MIL-DTL-26482 Serie I Bayonet Connector

Harsh Application Environments

The Glenair Series IPT Bayonet-Lock Signal Connector is ideally suited for all interconnect applications that require a general-duty connector equipped with solder cup contacts and one-piece rubber insert. The bayonet coupling mechanism provides fast and easy mating, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides foolproof performance in even the most rigorous application environments. Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as machine tools and factory automation. Supplied solder cup contacts are gold-plated over nickel. Optional crimp contacts are available, however the Glenair IPT SE series, with its industry standard rear-release crimp contacts and retention clip mechanism is better suited for all high-performance applications that require crimp contacts. Sealing members in the IPT series are made from resilient neoprene rubber. The standard insert material is synthetic rubber. There are 40 different size 12, size 16 and size 20 insert arrangements and nine shell sizes.

Intermateability

The Series IPT Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 Series I and/or qualified to VG 95328, including VEAM VPT, Amphenol PT, Amphenol Limited G2GB, and ITT Cannon KPT.

Reference

Bayonet-Lock Connectors > Section C

IPT 00 A

IPT 00 A

Wall Mounting Receptacle with Backshell
IPT 00 A...N0

IPT 00 A...N0

Wall Mounting Receptacle without Backshell
IPT 00 A...PG- -

IPT 00 A...PG- -

Wall Mounting Receptacle with PG Threaded Backshell
IPT 00 A...PH- -

IPT 00 A...PH- -

Wall Mounting Receptacle with Backshell and PG Cable Gland
IPT 00 A...PHM- -

IPT 00 A...PHM- -

Wall Mounting Receptacle with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
IPT 00 A...SR

IPT 00 A...SR

Wall Mounting Receptacle with Backshell, Bushing and Cable Clamp
IPT 00 E

IPT 00 E

Wall Mounting Receptacle with General Duty Backshell
IPT 00 E...SR

IPT 00 E...SR

Wall Mounting Receptacle with Backshell, Cable Clamp and Bushing
IPT 00 G

IPT 00 G

Wall Mounting Receptacle with Shrink Boot Backshell
IPT 00 J

IPT 00 J

Wall Mounting Receptacle with Long Backshell and Cable Clamp
IPT 00 M

IPT 00 M

Wall Mounting Receptacle with Backshell for EMI Shield Termination and Shrink Boot
IPT 00 W

IPT 00 W

Wall Mounting Receptacle with Long Backshell, Metal Sleeve and Gland Seal
IPT 01 A

IPT 01 A

In-Line Cable Connector with General Duty Backshell
IPT 01 A...N0

IPT 01 A...N0

In-Line Cable Connector without Backshell
IPT 01 A...PG- -

IPT 01 A...PG- -

In-Line Cable Connector with PG Threaded Backshell
IPT 01 A...PH- -

IPT 01 A...PH- -

In-Line Cable Connector with Backshell and Plastic PG Cable Gland
IPT 01 A...PHM- -

IPT 01 A...PHM- -

In-Line Cable Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
IPT 01 A...SR

IPT 01 A...SR

In-Line Cable Connector with Backshell, Cable Clamp and Bushing
IPT 01 E

IPT 01 E

In-Line Cable Connector with General Duty Backshell
IPT 01 E...SR

IPT 01 E...SR

In-Line Cable Connector with Backshell, Cable Clamp and Bushing
IPT 01 G

IPT 01 G

In-Line Cable Connector with Shrink Boot Backshell
IPT 01 J

IPT 01 J

In-Line Cable Connector with Backshell, Cable Clamp and Sleeve
IPT 01 M

IPT 01 M

In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot
IPT 01 W

IPT 01 W

In-Line Cable Connector with Long Backshell, Metal Sleeve and Gland Seal
IPT 02 PP

IPT 02 PP

Through Bulkhead Receptacle
IPT 02 A and IPT 02 E

IPT 02 A and IPT 02 E

Box Mounting Receptacle
IPT 02 Y

IPT 02 Y

Box Mounting Receptacle with Printed Circuit Board Terminations
IPT 06 A

IPT 06 A

Straight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included)
IPT 06 A...N0

IPT 06 A...N0

Straight Plug Connector with Accessory Threads
IPT 06 A... AT

IPT 06 A... AT

Straight Plug Connector with Accessory Threads and Arctic Coupling Nut
IPT 06 A...PG- -

IPT 06 A...PG- -

Straight Plug Connector with PG Threaded Backshell
IPT 06 A...PH- -

IPT 06 A...PH- -

Straight Plug Connector with Backshell and PG Cable Gland
IPT 06 A...PHM- -

IPT 06 A...PHM- -

Straight Plug Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
IPT 06 A...PHM- -EMI67

IPT 06 A...PHM- -EMI67

Straight Plug Connector with Backshell for EMI Shield Termination
IPT 06 A...SR

IPT 06 A...SR

Straight Plug Connector with Backshell, Cable Clamp and Bushing
IPT 06 E

IPT 06 E

Straight Plug Connector with General Duty Backshell
IPT 06 E...PG- -

IPT 06 E...PG- -

Straight Plug Connector with PG Threaded Backshell
IPT 06 E...SR

IPT 06 E...SR

Straight Plug Connector with Backshell, Cable Clamp and Bushing
IPT 06 G

IPT 06 G

Straight Plug Connector with Backshell for Heat Shrink Boot
IPT 06 J

IPT 06 J

Straight Plug Connector with Long Backshell, Metal Sleeve, Cable Sealing Gland, and Cable Clamp
IPT 06 W

IPT 06 W

Straight Plug Connector with Long Backshell and Cable Sealing Gland
IPT 06 M

IPT 06 M

Straight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot
IPT 07 A

IPT 07 A

Rear Box Mount Jam Nut Receptacle Connector
IPT 07 E

IPT 07 E

Rear Panel Mount Jam Nut Receptacle Connector with Backshell
IPT 07 E...SR

IPT 07 E...SR

Rear Panel Mount Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing
IPT 07 Y

IPT 07 Y

Rear Box Mount Jam Nut Receptacle with Printed Circuit Board Contacts
IPT 071 YK

IPT 071 YK

Rear Box Mount Jam Nut Receptacle with Standoff and Printed Circuit Board Contacts
IPT 08 AM

IPT 08 AM

Plug Connector with 90° Backshell Suitable for MS3057 Cable Clamp
IPT 08 A...PHM- -

IPT 08 A...PHM- -

Plug Connector with 90° PHM Backshell and Sleeves to Accommodate Various Cable Sizes
IPT 08 EM

IPT 08 EM

Plug Connector with 90° Backshell with MS3057-A Cable Clamp
IPT 08 M

IPT 08 M

Plug Connector with 90° Backshell for Shield Termination and Shrink Boot
IPT 26 A

IPT 26 A

Panel Plug Connector