EMI / RFI Braided Shielding / Tubular Expandable Braided Sleeving / Ground Straps

EMI / RFI Braided Shielding / Tubular Expandable Braided Sleeving / Ground Straps

Lightweight Metallic and Non-Metallic Shielding, Tubular Braided Sleeving for Electrical Wire Interconnect Systems

Metal braided sleeving and tubular expandable braided shielding is used primarily in the electrical wire interconnect industry to protect cables from electrostatic and electromagnetic interference. The interwoven conductive wire acts as a ground-path barrier that attenuates electrical field interference. In addition, both metallic and non-metallic braided shielding provides abrasion and cut protection for critical wiring, a particular concern in environments, such as aircraft, where vibration or other forms of rough handling may result in damage to wire conductors.

Glenair manufactures the world's most innovative line of metal, monofilament non-metallic, and microfilament composite and stainless steel braiding solutions for environmental, mechanical, and EMC shielding in interconnect cable assemblies. Our industry-leading ArmorLite braided shielding is manufactured for ultra-lightweight stainless steel microfilaments, metal-clad for optimal conductivity and EMI/RFI shielding. Our AmberStrand tubular braided shielding is built from a lightweight composite thermoplastic microfilament, with or without additional metal filaments and plated for outstanding grounding and shielding protection.

From high-temperature fiberglass tubular shielding for engine applications to ultra-lightweight EMI/RFI braided shielding for electrical wire interconnect grounding applications, Glenair offers the industry's most innovative range of solutions. Our braided shielding and sleeving products are supplied in materials and diameters to fit all commonly specified power and signal wiring, including:

  • Tubular Expandable Braided Shielding from 1/16th inch to 2.0 inches
  • Industry standard tin plated, silver plated copper, and nickel plated copper
  • High-temperature tolerant stainless steel
  • Lightweight micro-filament stainless steel
  • Metal-clad composite thermoplastic

Bulk expandable non-metallic braided sleeving for wire harnesses for advanced abrasion protection is available in materials as diverse as PTFE-Glass, Kevlar, Nomex, PEEK, Nylon, Dacron, Halar and others.

Glenair also supplies special wraparound solutions for the application of braided shielding to repairs or for already installed wiring as well as a broad range of ground straps made from our most conductive and lightweight materials.

Selection Guide

AmberStrand®

ArmorLite™

Slideshow Presentation

Product Datasheet

Related Catalog

Home > Product Lines > EMI / RFI Braided Shielding / Ground Straps

EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

EMI/RFI Tubular Expandable Braided Shielding for EMC Applications

Lightweight ArmorLite™ and AmberStrand® Plus Industry-Standard Metallic Braid
Section A
Non-Metallic Tubular Expandable Braid for Wire Harness Protection

Non-Metallic Tubular Expandable Braid for Wire Harness Protection

Monofilament and yarn braided shields incorporating PEEK • FEP • High-Temperature PTFE • DuPont™ Nomex® • Ryton • Nylon • DuPont™ Kevlar®
Section B
MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

MasterWrap™ Flexible Wraparound EMI/RFI Braid and other Special-Purpose Shielding Technologies

MasterWrap™ with ArmorLite™ • MasterWrap™ Nomex® • ArmorLite™ and Nomex® Spot-Coverage Tape Wrap • Tapered Tubular EMI/RFI Braid
Section C
Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Swing-Arm® 3-in-1 Backshells with Integrated Shield Socks • Braided Ground Straps • Piggyback Boots • Band-Master ATS® • Heat Shrink Termination Sleeves
Section D