![Mil-Aero Circular Connectors](img/c/cover.png)
Environmental, Hermetic and Filter Class
QPL and Commercial
From satellites to ruggedized shipboard and aerospace applications, Glenair supplies virtually every power, signal, or high-speed cylindrical connector configuration currently in active use. From our QPL'd MIL-DTL-38999 hermetic connectors to our revolutionary SuperNine® family of high-performance D38999 Series III type connectors, Glenair is at the forefront in the manufacture and supply of mission critical mil/aero circulars.
Reference
Related Catalogs
- SuperNine® Advanced Performance MIL-DTL-38999 Series III Type Connectors
- Hermetic Connectors: Glass-to-Metal Seal and Signature Lightweight Hermetic Connector Solutions
- EMI/EMP Filter Connectors / Series 240
Interconnect Capability Guide > Section C
![]() |
SuperNine®Glenair advanced-performance MIL-DTL-38999 Series III type connectors |
![]() |
Environmental Connector SpecialsMilitary/Aerospace |
![]() |
Glass-sealed Hermetic ConnectorsHigh-Reliability |
![]() |
EMI/EMP Filter connectorsSeries 240 |
![]() |
RJ45 and USB Aerospace/Defense ConnectorsSuperseal MIL-DTL-38999 Series III Type |
![]() |
MIL-DTL-38999 Series IVSeries 234-105 |
![]() |
Sav-Con® Connector Savers and Bulkhead Feed-ThrusHigh-Performance Connector Go-Betweens |
![]() |
MIL-DTL-28840 Connectors and AccessoriesQualified military standard electrical connectors and accessories for shipboard – and all rugged environmental applications |