QPL and Commercial
Glenair brings a new perspective to the supply of high-performance Mil-Spec and commercial contacts, wire and cable: High Availability! Whether you need a standard duty socket contact for a MIL-DTL-28840 connector or an extended duty pin for MIL-DTL-38999 Series III, we have you covered with products that are always in stock – with no dollar or quantity minimums. In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAE-AS39029 as well as our proprietary contact series are guaranteed to mate properly and perform at the upper limits of application requirements.
Reference
Related Catalogs
- AS39029 QPL and Glenair Commercial High-Performance Connector Contacts
- High Performance Connector Contacts, Wire and Cable / Series 96
El Ochito™: The Ultimate Ethernet Contact
"The Little Eight": Eight miniaturized contacts in a standard size #8 shielded module – 10G Ethernet ready, with dramatic size and weight reduction compared to all other available solutions
Data Transmission Wire and Cable
High availability, high-speed wire and cable for digital and RF applications – No minimum orders or minimum cable runs