EMI Backshell

EMI Backshell

Series 38

Series 38 EMI backshells protect electrical wiring harnesses from electromagnetic interference. For use with shielded cable. Non-environmental. Heavy duty Type H saddle clamp has telescoping screws and die cast saddles. Two grounding rings provide low resistance termination of braided overall and individual shields.

Reference


Series 38 EMI Backshells for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

380A*103
EMI Backshell, Spin Coupling 380A*103

EMI Backshell, Spin Coupling

380A*105
EMI Backshell, Self-Locking 380A*105

EMI Backshell, Self-Locking

380A*099
EMI Backshell, Composite, Self-Locking 380A*099

EMI Backshell, Composite, Self-Locking

Series 38 EMI Backshells for AS50151 Solder Connectors

380B*002
EMI Backshell, Direct Coupling 380B*002

EMI Backshell, Direct Coupling

Series 38 EMI Backshells for MIL-DTL-26482 Series I Connectors

380D*002
EMI Backshell, Direct Coupling 380D*002

EMI Backshell, Direct Coupling

Series 38 EMI Backshells for MIL-DTL-38999 Series I/II Connectors

380F*103
EMI Backshell, Spin Coupling 380F*103

EMI Backshell, Spin Coupling

380F*105
EMI Backshell, Spin Coupling, Self-Locking 380F*105

EMI Backshell, Spin Coupling, Self-Locking

380F*099
EMI Backshell, Composite, Self-Locking 380F*099

EMI Backshell, Composite, Self-Locking

Series 38 EMI Backshells for MIL-DTL-28840 Connectors

380G*011
EMI Backshell, Spin Coupling 380G*011

EMI Backshell, Spin Coupling

Series 38 EMI Backshells for MIL-DTL-38999 Series III/IV Connectors

380H*103
EMI Backshell, Spin Coupling 380H*103

EMI Backshell, Spin Coupling

380H*105
EMI Backshell, Self-Locking 380H*105

EMI Backshell, Self-Locking

380H*099
EMI Backshell, Composite, Self-Locking 380H*099

EMI Backshell, Composite, Self-Locking

Series 38 EMI Backshells for Series 80 Mighty Mouse Connectors

380MS135
EMI Backshell, Direct Coupling 380MS135

EMI Backshell, Direct Coupling

380MS141
EMI Backshell, Spin Coupling, Lightweight, Low Profile 380MS141

EMI Backshell, Spin Coupling, Lightweight, Low Profile

380M*137
EMI Backshell, Spin Coupling 380M*137

EMI Backshell, Spin Coupling

Series 38 EMI Backshells for Series 806 Mil/Aero Connectors

380V*143
EMI Backshell, Self-Locking 380V*143

EMI Backshell, Self-Locking

387V*243
EMI Backshell, Composite, Self-Locking 387V*243

EMI Backshell, Composite, Self-Locking

Series 38 EMI Backshells for Series 970 PowerTrip® Connectors

380P*105
EMI Backshell, Self-Locking 380P*105

EMI Backshell, Self-Locking