Swing-Arm® clamps provide cable strain relief for mil spec circular electrical connectors including M38999, M83723, and M5015, along with Glenair's Series 80 Mighty Mouse and Series 806 Mil-Aero connectors. Swing-Arms have repositionable arms for straight, 45° or 90° cable positions. Rugged Swing-Arm clamps offer easy installation, long-term performance, weight savings and SKU reduction.
Performance tested to stringent AS85049 mechanical and electrical standards, self-locking Swing-Arm clamps are suitable for high vibration environments including military and commercial aircraft.
![870A001 Swing-Arm Saddle Clamp](img/870a001.png) |
Self-locking, adjustable arms.
870A001 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![870A002 Swing-Arm Saddle Clamp, Braid Sock, Composite](img/870a002.png) |
Shielded, self-locking, adjustable arms.
870A002 composite Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![870A003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum](img/870a003.png) |
Shielded, self-locking, adjustable arms.
870A003 stainless steel or aluminum Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![870A004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite](img/870a004.png) |
Shielded, self-locking, adjustable arms.
870A004 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, AS81703 Series 3, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS81703 Series 3, AS95234.
|
![870A005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST](img/870a005.png) |
Shielded, self-locking, adjustable arms.
870A005 aluminum or stainless steel Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![871A001 Swing-Arm Flex Clamp](img/871a001.png) |
Lightweight, self-locking, flexible arms.
871A001 Swing-Arm Flex Clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![871A002 Swing-Arm Flex Clamp with Braid Sock, Composite](img/871a002.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871A002 Swing-Arm Flex Clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![871A003 Swing-Arm Flex Clamp with Braid Sock, Aluminum](img/871a003.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871A003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![871A004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite](img/871a004.png) |
Shielded, self-locking, adjustable arms.
870A004 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents
backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![871A005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum](img/871a005.png) |
Shielded, self-locking, adjustable arms.
871A005 Swing-Arm Flex Clamp has aluminum coupling nut and body with high strength thermoplastic flex arms. Fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
![870F001 Swing-Arm Saddle Clamp](img/870f001.png) |
Self-locking, adjustable arms.
870F001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
For MIL-DTL-38999 Series I and II Connectors.
|
![870F002 Swing-Arm Saddle Clamp, Braid Sock, Composite](img/870f002.png) |
Shielded, self-locking, adjustable arms.
870F002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![870F003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum](img/870f003.png) |
Shielded, self-locking, adjustable arms.
870F003 stainless steel or aluminum Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![870F004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite](img/870f004.png) |
Shielded, self-locking, adjustable arms.
870F004 Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![870F005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST](img/870f005.png) |
Shielded, self-locking, adjustable arms.
870F005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![871F001 Swing-Arm Flex Clamp](img/871f001.png) |
Lightweight, self-locking, flexible arms.
871F001 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.
For MIL-DTL-38999 Series I and II Connectors.
|
![871F002 Swing-Arm Flex Clamp with Braid Sock, Composite](img/871f002.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871F002 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![871F003 Swing-Arm Flex Clamp with Braid Sock, Aluminum](img/871f003.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871F003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![871F004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite](img/871f004.png) |
Shielded, self-locking, adjustable arms.
870F004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![871F005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum](img/871f005.png) |
Shielded, self-locking, adjustable arms.
871F005 Swing-Arm Flex Clamp has aluminum coupling nut and body. Flex arms are high strength thermoplastic. Fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series I and II Connectors.
|
![870H001 Swing-Arm Saddle Clamp](img/870h001.png) |
Self-locking, adjustable arms.
870H001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
For MIL-DTL-38999 Series III and IV Connectors.
|
![870H002 Swing-Arm Saddle Clamp, Braid Sock, Composite](img/870h002.png) |
Shielded, self-locking, adjustable arms.
870H002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![870H003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum](img/870h003.png) |
Shielded, self-locking, adjustable arms.
870H003 stainless steel or aluminum Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![870H004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite](img/870h004.png) |
Shielded, self-locking, adjustable arms.
870H004 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![870H005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST](img/870h005.png) |
Shielded, self-locking, adjustable arms.
870H005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![871H001 Swing-Arm Flex Clamp](img/871h001.png) |
Lightweight, self-locking, flexible arms.
871H001 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.
For MIL-DTL-38999 Series III and IV Connectors.
|
![871H002 Swing-Arm Flex Clamp with Braid Sock, Composite](img/871h002.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871H002 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![871H003 Swing-Arm Flex Clamp with Braid Sock, Aluminum](img/871h003.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871H003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![871H004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite](img/871h004.png) |
Shielded, self-locking, adjustable arms.
871H004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![871H005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum](img/871h005.png) |
Shielded, self-locking, adjustable arms.
871H005 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Aluminum coupling nut and body, flex arms are high strength thermoplastic. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For MIL-DTL-38999 Series III and IV Connectors.
|
![870M001 Swing-Arm Saddle Clamp](img/870m001.png) |
Self-locking, adjustable arms.
870M001 Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
For Series 80 Mighty Mouse Connectors.
|
![870M002 Swing-Arm Saddle Clamp, Braid Sock, Composite](img/870m002.png) |
Shielded, self-locking, adjustable arms.
870M002 composite Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![870M003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum](img/870m003.png) |
Shielded, self-locking, adjustable arms.
870M003 stainless steel or aluminum Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![870M004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite](img/870m004.png) |
Shielded, self-locking, adjustable arms.
870M004 Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![870M005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST](img/870m005.png) |
Shielded, self-locking, adjustable arms.
870M005 aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![871M001 Swing-Arm Flex Clamp](img/871m001.png) |
Lightweight, self-locking, flexible arms.
871M001 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.
For Series 80 Mighty Mouse Connectors.
|
![871M002 Swing-Arm Flex Clamp with Braid Sock, Composite](img/871m002.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871M002 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![871M003 Swing-Arm Flex Clamp with Braid Sock, Aluminum](img/871m003.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871M003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![871M004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite](img/871m004.png) |
Shielded, self-locking, adjustable arms.
871M004 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![871M005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum](img/871m005.png) |
Shielded, self-locking, adjustable arms.
871M005 Swing-Arm Flex Clamp has aluminum coupling nut and body, flex arms are high strength thermoplastic. Fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled microband. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 80 Mighty Mouse Connectors.
|
![870V001 Swing-Arm Saddle Clamp](img/870v001.png) |
Self-locking, adjustable arms.
870V001 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
For Series 806 Mil-Aero Connectors.
|
![870V002 Swing-Arm Saddle Clamp, Braid Sock, Composite](img/870v002.png) |
Shielded, self-locking, adjustable arms.
870V002 composite Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![870V003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum](img/870v003.png) |
Shielded, self-locking, adjustable arms.
870V003 stainless steel or aluminum Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![870V004 Swing-Arm Saddle Clamp, Banding Adapter, Composite](img/870v004.png) |
Shielded, self-locking, adjustable arms.
870V004 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![870V005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST](img/870v005.png) |
Shielded, self-locking, adjustable arms.
870V005 aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![871V001 Swing-Arm Flex Clamp](img/871v001.png) |
Lightweight, self-locking, flexible arms.
871V001 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.
For Series 806 Mil-Aero Connectors.
|
![871V002 Swing-Arm Flex Clamp with Braid Sock, Composite](img/871v002.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871V002 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![871V003 Swing-Arm Flex Clamp with Braid Sock, Aluminum](img/871v003.png) |
Shielded. Lightweight. Self-locking. Adjustable arms.
871V003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![871V004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite](img/871v004.png) |
Shielded, self-locking, adjustable arms.
871V004 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|
![871V005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum](img/871v005.png) |
Shielded, self-locking, adjustable arms.
871V005 Swing-Arm Flex Clamp has aluminum coupling nut and body with high strength thermoplastic flex arms. Fits Glenair Series 806 Mil-Aeroconnectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
For Series 806 Mil-Aero Connectors.
|