![Composite Protective Covers and Dummy Stowage Receptacles](img/b/cover.jpg)
Glenair Composite Protective Covers Reduce Weight while Providing Reliable Protection of Connectors and Contacts
Glenair makes a full range of composite plug and receptacle covers for 5015, 28840, 38999 and 83723 series connectors. Protective covers are a critical component in interconnect systems where maintenance and test cycles can lead to damage of exposed connectors. Customers may select from split and solid ring designs equipped with rope, sash and bead style chains made from either nylon or stainless steel. Conductive and nonconductive plating options are available, to match the conductivity and impedance requirements of the application and the connector. All covers meet the intermateability requirements for the specified connector series. For connector series not shown in this catalog please consult the factory. For a listing of protective covers in stock, please see our Same Day Inventory listing. Samples are always available upon request.
Reference
![]() |
660-045 and 660-046Composite MIL-DTL-5015 Protective Covers |
![]() |
660-047 and 660-048Composite MIL-DTL-28840 Protective Covers |
![]() |
660-049 and 660-050Composite MIL-DTL-38999 Series III Protective Covers |
![]() |
660-077 and 660-078Composite 190 Series Protective Covers |
![]() |
660-051 and 660-052Composite MIL-DTL-83723 Series III Protective Covers |
![]() |
650-025Composite Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connectors |
![]() |
660-121Composite Receptacle Cover for MIL-DTL-38999 Series III Connectors with Anti-Decoupling Device |
![]() |
667-104Composite Receptacle Cover for MIL-DTL-38999 Series III Connectors with Anti-Rotation Device |