For Rugged EMI/RFI Applications
Series 75
Glenair Series 75 Metal-Core Conduit is a helically wound, continuous solder metal conduit, delivering the highest level of EMI/RFI shielding and crush-proof strength available for mission-critical interconnect wiring applications. Metal-core conduit is the material of choice for TEMPEST secure communications and intensive EMI/RFI environments, and is offered in brass, nickel/iron, or stainless steel. Specify braided shielding and jacketing for additional mechanical and environmental protection. State-of-the-art construction IAW MIL-C-13909/A-A-52240, MIL-PRF-24758A and MIL-DTL-28840.
Series 75 Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, or when producing prototype wire-routing systems in unpredictable lengths. Glenair’s offerings include the compact, lightweight RP Plus family of backshells and fittings, plus heavy-duty environmental metal and weight-saving hybrid composite fittings built for rugged reliability in topside applications.
Prefer a Turnkey Solution? Factory terminated assemblies offer weight reduction and size savings, as well as highly durable tamper-proof fittings.
Reference
- Introduction and Quick Selection Guide
- Configuration Options
- Conduit Material Properties
- Braided Shield and Jacket Options and Material Properties
Series 75
- Transfer Impedance, Brass-Core Conduit with Bronze Braid and User Installable Fittings, 1.5 Inch Diameter
- Shielding Effectiveness, Metal Core Conduit, 1 Inch Diameter, 0.5 Inch Diameter
Factory Terminated Series 75 Assemblies
Product Datasheet
750-190Flexible Metal-Core EMI/RFI Conduit |
|
750-191Flexible Metal-Core EMI/RFI Conduit with External Braid |
|
750-192Flexible Metal-Core EMI/RFI Conduit with External Braid and Jacket |
|
750-193Flexible Metal-Core EMI/RFI Conduit with 2 External Braids |
|
750-194Flexible Metal-Core EMI/RFI Conduit with 2 External Braids and Jacket |
|
750-195Flexible Metal-Core EMI/RFI Conduit with 3 External Braids |
|
750-196Flexible Metal-Core EMI/RFI Conduit with 3 External Braids and Jacket |
|
![]() |
712-832RP Plus SystemLow-Profile, Self-Locking, Environmental Backshell with Shrink Boot Accomodation for Series 75 Metal-Core Conduit |
![]() |
712-849RP Plus SystemLow-Profile Bulkhead Fitting with Shrink Boot Accomodation for Series 75 Metal-Core Conduit |
712-850RP Plus SystemConduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit |
|
![]() |
712-878RP Plus Splice |
![]() |
712-834Heavy-Duty Environmental System - MetalMetal Self-Locking, Advanced EMI/Sealing Conduit to Connector Backshell for Series 75 Metal-Core Conduit |
![]() |
712-836Heavy-Duty Environmental System - MetalAdvanced EMI/Sealing Conduit to Bulkhead Fitting for Series 75 Metal-Core Conduit |
![]() |
712-835Heavy-Duty Environmental System - MetalEnvironmental Conduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit |
![]() |
712-837Heavy-Duty Environmental System - MetalAdvanced EMI/Sealing Conduit-to-Conduit Splice for Series 75 Metal-Core Conduit |
![]() |
712-843Heavy-Duty Environmental System - CompositeEnvironmental, Self-Locking Conduit to Connector Backshell for Series 75 Metal-Core Conduit |
![]() |
712-845Heavy-Duty Environmental System - CompositeConduit-to-Bulkhead Fitting for Series 75 Metal-Core Conduit |
![]() |
712-844Heavy-Duty Environmental System - CompositeConduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit |
![]() |
712-846Heavy-Duty Environmental System - CompositeConduit-to-Conduit Splice for Series 75 Metal-Core Conduit |
![]() |
712-386Legacy MIL-C-24758 (Superseded)Environmental EMI/RFI Conduit to Connector Backshell for Series 75 Metal-Core Conduit |
![]() |
712-188Legacy MIL-C-24758 (Superseded)Environmental EMI/RFI Bulkhead Fitting for Series 75 Metal-Core Conduit |
![]() |
712-387Legacy MIL-C-24758 (Superseded)Conduit to Transition or End Fitting Backshell for Jacketed and/or Shielded Series 75 Metal-Core Conduit |
![]() |
712-388Legacy MIL-C-24758 (Superseded)Environmental EMI/RFI Splice Fitting for Series 75 Metal-Core Conduit |
Installation Procedures for Legacy MIL-C-24758 System(712-188, 712-386, 712-387 & 712-388) |
|
Conduit-to-Backshell Termination Instructions(712-834, 712-835, 712-836, 712-837, 712-843, 712-844, 712-845 & 712-846) |