Time- and labor-saving crimp-contact micro miniature rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications.
Series 79Series 791Series 792
The Series 79 Micro-Crimp family of connectors features crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, size #12 and #16 power and coaxial crimp contacts, plus El Ochito® and Quadrax contacts for high-speed data link applications. Super low-profile Series 79 features robust EMI performance and environmental sealing. Next-generation Series 791 adds dual-lobe polarization, scoop-proof shells, and integrated EMI grounding fingers, and is qualified for manned space flight applications. Series 792 is purpose-designed for 10G Ethernet, USB 3.0, HDMI, SATA, and DisplayPort high-speed applications, and accommodates Glenair Signature El Ochito® octaxial contacts as well as industry-standard quadrax..
Slideshow Presentation
![]() |
Low-Profile (Non Scoop-Proof) Micro-Crimp Connectors and Accessories / Series 79The High-Performance, Ultra Low-Profile (Non Scoop-Proof) Crimp Contact Rectangular with Advanced EMC and Environmental Performance.
|
![]() |
Scoop-Proof Micro-Crimp Rectangular Connectors / Series 791Scoop-Proof, Blind-Mate Crimp Contact Micro Rectangular for Space and other Rugged Cable-to-Cable and Cable-to-I/O Applications.
|
![]() |
High-Speed Micro-Crimp Rectangular ConnectorsHybrid Crimp-Contact and Shielded Datalink Contact Micro Rectangular Connectors for 10G Ethernet, USB 3.0, HDMI, SATA and other High-Speed Datalink ProtocolsSeries 792
|