AS85049 Shrink Boots

AS85049 Shrink Boots

Glenair AS85049 heat shrink boots are available in /140 and /141 in standard material offerings including polyolefin (2071), general purpose polyolefin (2040), zero halogen polyolefin (2010), and high performance elastomer (2025). Boot styles include straight and right angle boots in standard and miniature low profiles. Boots can be ordered with zero halogen hot melt adhesive rated for operation at up to 120°C. For higher performance applications epoxy precoat (R) is also available for elastomer shrink boots (2025), epoxy adhesive is required for higher operating temperatures of 150°C. Boots can also be ordered without adhesive for user application of adhesive. Additionally AS85049/142 cable management style transitions — Wye, Tee and Multi-Leg, are also available with the same material and adhesive options. Contact Glenair for innovative shrink boot adapters and piggy back boots designed to speed up your installation process.

Reference


Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

M85049/140 Straight Boots

M85049/140
Straight Heat Shrink Boot, M85049/140

Straight Heat Shrink Boot

M85049/140
Straight, Low Profile Heat Shrink Boot, M85049/140

Straight, Low Profile Heat Shrink Boot

M85049/140
Straight Low Profile Miniature Heat Shrink Boot, M85049/140

Straight Low Profile Miniature Heat Shrink Boot

M85049/140
Straight Sealing Heat Shrink Boot, M85049/140

Straight Sealing Heat Shrink Boot

M85049/141 Right Angle Boots

M85049/141
Right Angle Heat Shrink Boot, M85049/141

Right Angle Heat Shrink Boot

M85049/141
Right Angle, Low Profile Heat Shrink Boot, M85049/141

Right Angle, Low Profile Heat Shrink Boot

M85049/141
Right Angle, Low Profile Miniature Heat Shrink Boot, M85049/141

Right Angle, Low Profile Miniature Heat Shrink Boot

M85049/142 Transitions

M85049/142
Tee Transition, Wide Body, M85049/142

Tee Transition, Wide Body

M85049/142
Wye Transition, Wide Body, M85049/142

Wye Transition, Wide Body

M85049/142
1 to 3 Type Heat Shrink Transition, M85049/142

1 to 3 Type Heat Shrink Transition