Metal and Composite Shrink Boot Adapters

Metal and Composite Shrink Boot Adapters

Choose from the industry's largest offering of shrink boot adapters. Adapters allow connectors with threaded backshell accomodation to accept a smaller, lighter shrink boot cable sealing solution. Available with EMI/RFi sheild termination with a variety of termination options including lamp-base thread, factory crimped and tinned shield sock or banding platform for use with Band-Master ATS shield termaination bands. Adapters available in both metal or composite versions with poplular finish options to fit your application.

Reference

Adapter Reference Guide

Related Catalogs

For a complete line-up of metal shrink boot adapters, see the Circular Connector Adapters and Accessories catalog or for composite adapters see the Composite Thermoplastic Adapters and Accessories catalog.


Heat Shrink Boots > Section G


Metal Shrink Boot Adapters

Glenair manufactures several series of rugged aluminum, shrink boot adapters for shielded or unshielded cable.

Series 310

Series 310

Shrink boot adapters for unshielded cables. Available with rotatable or direct coupling.
Series 311

Series 311

Lamp-base thread shrink boot adapters provide easy termination of EMI/RFI shielding. Braided shielding is captivated under threaded nut.
Series 319

Series 319

Shield sock shrink boot adapters are available with rotatable or self-locking coupling nut and factorycrimped and tinned copper braid.
Series 440

Series 440

Shrink boot adapters for shielded cable provide a banding platform for the attachment of cable braid using BAND-IT® bands.
MIL-SPEC Adapters

MIL-SPEC Adapters

Straight shrink boot adapters are available for all types of cylindrical connectors.
Series 63

Series 63

Bulkhead feed-through fittings

Composite Thermoplastic Shrink Boot Adapters

Glenair manufactures several series of lightweight, corrosion-resistant composite shrink boot adapters for shielded or unshielded cable.

Series 310

Series 310

Shrink boot adapters for unshielded cables. Available with rotatable or direct coupling.
Series 380

Series 380

Shrink boot adapters for shielded cables. Rotatable coupling.
Series 440

Series 440

Ultra low profile EMI/RFI adapters. Available with self locking, rotatable coupling nut, banding porch and boot groove.
Series 447

Series 447

Ultra low profile EMI/RFI shrink boot adapter. Available with self locking, rotatable coupling nut, banding porch and boot groove.