Straight, 90°, 45°, and 30° Angle Lipped Boots available in Standard, Short, Long Tail, Hi-Ratio, Heavy Wall, and Convoluted Styles
Straight, 90°, 45°, and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove. After shrinking, the boot lip locks into boot groove to keep out environmental debris. Order with optional adhesive coating for a watertight, high-strength bond to the cable jacket and adapter. Eyelet holes are availaible for pupular styles to provide a convenient attachment point for dust caps or protective covers. Choose from 8 material options to suit operating temperatures and conditions. Also available in halogen free material for regulated environmental safety applications. Choose boot size based on adapter diameter and cable diameter.
Reference
- Overview: Lipped Adapter Shrink Boots
- Product Selection Guide
- Shrink Boot Selection and Reference Guide