High-Pressure Environmental and Hermetic Connectors and Cables
Series 22
Application
Designed for use in oceanographic, geophysical and other severe industrial environments, Glenair Series 22 Geo-Marine® Connectors and Cables are the ultimate harsh-environment power and signal connector solution. Built to withstand hydrostatic pressures up to 5,000 PSI and exposure to extreme temperatures and corrosives, the Series 22 Geo-Marine® is ideally suited for applications such as US Navy towed array sonar systems, military land vehicles, submersibles and ROV’s, offshore-oil drilling equipment, seabed exploration, pipeline inspection systems, well monitoring equipment, and digital seismic streamers.
Design
Geo-Marine® plugs are equipped with arctic coupling nuts — made from marine-grade naval bronze — with easy-to-grip castellated knurling and a powerful ratcheted anti-decoupling mechanism which guarantees reliable mating and demating performance in even the harshest environments. Supplied as discrete connectors — or more typically in build-to-print overmolded cable assemblies — the Series 22 Geo-Marine® has delivered reliable, proven performance for over four decades and represents the ultimate interconnect solution for high-pressure, harsh-environment applications.
Reference
Product Datasheet
Ultra Harsh-Environment Geo-Marine®
High-Pressure Environmental and Hermetic Connectors and Cables
Series 22
![]() |
High-Pressure Environmental and Hermetic Class ConnectorsStandardScoop-ProofHigh-Pressure EnvironmentalHermetic High-Pressure Environmental and Hermetic Class Connectors |
![]() |
Backshells, Protective Covers and Other AccessoriesComplete Harsh-Environment Interconnect System Protection Backshells, Protective Covers and Other Accessories |
![]() |
Special-Purpose Connector ConfigurationsSpecial-Purpose Connector Configurations |