High-Pressure Environmental and Hermetic Class Connectors

High-Pressure Environmental and Hermetic Class Connectors

Standard • Scoop-Proof • High-Pressure Environmental • Hermetic

Designed for use in geophysical and other harsh marine and oil-patch applications, Series 22 Geo-Marine® connectors feature specially designed castellated and knurled coupling nuts for quick connect and disconnect. Single-start, stub Acme threads reduce thread fouling and binding, and an integrated anti-vibration/anti-decoupling mechanism prevents accidental loosening or decoupling. Interfacial, peripheral and piston o-ring seals provide environmental sealing to 5,000 PSI in mated condition. Standard cable plugs (shown below) as well as special-purpose configurations including flange-mount, cable grip, and lanyard quick-disconnect are available.

Reference


220-00
220-10
High-Pressure Environmental/Hermetic Jam Nut Bulkhead Receptacle, Front Mount 220-00 and 220-10

High-Pressure Environmental/Hermetic
Jam Nut Bulkhead Receptacle, Front Mount

220-01
220-11
High-Pressure Environmental/Hermetic In-Line Receptacle 220-01 and 220-11

High-Pressure Environmental/Hermetic
In-Line Receptacle

220-02
220-12
High-Pressure Environmental/Hermetic Square Flange Mount Receptacle 220-02 and 220-12

High-Pressure Environmental/Hermetic
Square Flange Mount Receptacle

220-03
220-13
Hermetic Solder Mount Bulkhead Receptacle, Front Mount 220-03 and 220-13

Hermetic Solder Mount Bulkhead Receptacle
Front Mount

220-04
220-14
High-Pressure Environmental/Hermetic Jam Nut Receptacle with Accessory Threads, Rear Mount 220-04 and 220-14

High-Pressure Environmental/Hermetic Jam Nut
Receptacle with Accessory Threads, Rear Mount

220-06
220-16
High-Pressure Environmental Cable Plug 220-06 and 220-16

High-Pressure Environmental Cable Plug

220-07
220-17
High-Pressure Environmental/Hermetic Jam Nut Receptacle, Rear Box Mount 220-07 and 220-17

High-Pressure Environmental/Hermetic Jam Nut
Receptacle, Rear Box Mount

220-09
220-19
High-Pressure Environmental Box-Mount Plug 220-09 and 220-19

High-Pressure Environmental Box-Mount Plug

227-039
227-040
High-Pressure Environmental/Hermetic Jam Nut Mount Bulkhead Feed-Through 227-039 and 227-040

High-Pressure Environmental/Hermetic Jam Nut Mount
Bulkhead Feed-Through