Special-Purpose Connector Configurations

Special-Purpose Connector Configurations

Glenair has provided solutions to the toughest environmental interconnect challenges for decades. Put Glenair's experience to work for you — our engineers are ready to design high-pressure, harsh-environment interconnect components to fit even the most challenging and unusual applications. From space-saving special flange designs to unique coupling-nut configurations, these pages demonstrate some of Glenair's design capabilities.

Reference


227-015
High-Pressure Environmental Plug with Quick-Disconnect Lanyard 227-015

High-Pressure Environmental Plug
with Quick-Disconnect Lanyard

227-158
High-Pressure Environmental Cable Plug with Wire Mesh Cable Grip 227-158

High-Pressure Environmental Cable Plug
with Wire Mesh Cable Grip

227-152
High-Pressure Environmental In-Line Gender Changer 227-152

High-Pressure Environmental
In-Line Gender Changer

940-016
High-Pressure Environmental Square Flange Wall-Mount Gender Changer 940-016

High-Pressure Environmental
Square Flange Wall-Mount Gender Changer

940-014
High-Pressure Environmental Sav-Con® Connector Saver 940-014

High-Pressure Environmental
Sav-Con® Connector Saver (Non Scoop-Proof)

940-015
High-Pressure Environmental Jam Nut Mount Sav-Con® Connector Saver 940-015

High-Pressure Environmental Jam Nut Mount
Sav-Con® Connector Saver

940-025
High-Pressure Environmental Sav-Con® Connector Saver (Scoop-Proof) 940-025

High-Pressure Environmental
Sav-Con® Connector Saver (Scoop-Proof)

227-162H
Hermetic Receptacle with Triangular Flange Mount 227-162H

Hermetic Receptacle
with Triangular Flange Mount

227-163
High-Pressure Environmental Box Mount Plug with Circular Flange 227-163

High-Pressure Environmental Box Mount Plug
with Circular Flange

257-003
257-005
257-007
257-012
Geo-Marine® MIL-DTL-5015 Type Connectors Insert Arrangements and Specifications

Geo-Marine® MIL-DTL-5015 Type Connectors
Insert Arrangements and Specifications

257-003
Connector Receptacle Assembly, Stainless Steel Harsh Environment 257-003

Connector Receptacle Assembly
Stainless Steel Harsh Environment
UNEF Threads

257-005
Connector Receptacle Assembly, Stainless Steel Harsh Environment with PCB Contacts 257-005

Connector Receptacle Assembly
Stainless Steel Harsh Environment
with Printed Circuit Board Contacts

257-007
Connector Receptacle Assembly, Stainless Steel Harsh Environment 257-007

Connector Receptacle Assembly
Stainless Steel Harsh Environment
Special Threads

257-012
Test Connector Receptacle Assembly, Stainless Steel Harsh Environment 257-012

Test Connector Receptacle Assembly
Stainless Steel Harsh Environment

257-163
257-164
Connector Receptacle Assemblies, Stainless Steel 257-163 and 257-164

Connector Receptacle Assemblies, Stainless Steel
257-163 Flange Mount
257-164 Weld Mount

257-165
257-166
Stainless Steel Plug and Receptacle Assembly 257-165 and 257-166

257-165 Stainless Steel Plug Assembly
257-166 Stainless Steel Receptacle Assembly

MIL-DTL-28840 Connectors
and Accessories
MIL-DTL-28840 Connectors and Accessories

Qualified military standard electrical connectors and accessories for shipboard and all rugged environmental applications

Marine Bronze Seacrow
Connectors
Marine Bronze Seacrow Connectors for harsh-environment applications

Marine Bronze Seacrow Connectors
for harsh-environment applications

Radgrip™ Coupling Nuts
Radgrip™ Coupling Nuts

For fast, easy mating of ITS Series bayonet connectors plus improved coupling nut mechanical protection