The Glenair articulating three-in-one Swing-Arm® strain relief backshell is an innovative cable clamp with EMI / RFI cable shield termination options for a wide range of EWIS applications. This unique backshell has become a standard shield termination device for both military and commercial airframe applications. Made from temperature-tolerant composite thermoplastic, precision-machined aluminum alloy, or rugged, temperature-tolerant stainless steel, the Swing-Arm® backshell offers easy installation, long-term performance, and outstanding weight and SKU reduction.
More in Connector Backshells, Strain-Reliefs, and Accessories
9:55Advanced Signature Connector Accessories
14:03Deep Dive – Connector Backshells and Accessories
1:41How-ToAutoshrink™ Cold Shrink Boot Procedure
3:56How-ToComposite Backshell Assembly Procedure
5:04How-ToHeat Shrink Boot Installation Procedure
5:14How-ToHeat Shrink Termination Procedure
3:00How-ToStarShield™ HST Installation Procedure