Flexible Braided Ground Straps, ESD Bonds, and Flexible Busbars

Braided Ground Straps, ESD Bonds, and Flexible Busbars

Lightweight, Corrosion-Resistant ArmorLite™ Microfilament Solutions plus Industry-Standard Copper Material / QPL Straps, Joints, and Shunts

MIL-DTL-24749 Qualified Ground Straps and Ground Strips

Glenair flexible braided straps are critical components in harsh sea, air, and space environments. They are used to establish reliable ground path connections, dissipate lightning strike energy, and prevent the build-up of electrostatic discharge. Special large form-factor straps are also employed in busbar applications for electrical power distribution up to 1000 Amps.

  • Durable, low-resistance flexible ground straps with highly conductive or dissipative performance
  • Lightweight, low-resistance flexible braided bond straps for ESD dissipation
  • Flat Profile Braided Grounding Straps for optimal electrical conductivity and low-resistance performance
  • Heavy-duty variants for low-voltage, high-current power distribution busbar applications
  • Glenair signature and qualified military standard designs
  • Round rope profile grounding jumpers with and without harsh environment insulation

Glenair supplies a complete range of lugged flexible braided bonding, grounding, and power distribution straps with lightweight ArmorLite microfilament material as well as low-resistance plated copper. In addition to high-availability catalog designs, we are also able to supply custom solutions in virtually any form factor, wire gauge, amperage, resistance, and mounting-lug configuration. Straps may also be supplied with and without insulation jacketing in wire rope (jumper) and flat profiles. Mil-qualified (QPL) straps are available for both topside and submarine applications.

Video - Aircraft-Grade Ground Straps, Flexible ESD Bonding Joints, and Busbar Power Distribution Shunts

Aircraft-Grade Ground Straps, Flexible ESD Bonding Joints, and Busbar Power Distribution Shunts

Glenair's complete braided ground strap capability includes high-conductivity, low-resistance grounding straps, flexible ESD bonds, and power distribution bus bars — all optimized for rugged environmental, electrical, and mechanical performance in mission-critical air, land, sea, and space applications.

Whitepaper - Short, Flat Ground Straps

Electrical Performance Advantages of Short, Flat Ground Straps

In grounding and bonding applications, the electrical performance of a flat profile flexible braided ground strap is generally superior to that of a round profile wire rope made of the same weight of material. This whitepaper discusses the key factors that contribute to this performance difference.

Flexible Braided Straps

Reference

Related Catalog

Grounding and Bonding in Aircraft

Grounding and Bonding in Aircraft

This Special Edition of QwikConnect Explores the Important Topics of Grounding and Bonding in Aircraft

Glenair QwikConnect MagazineJuly 2023Volume 27Number 3

  • eBook
  • PDF (Single pages, print friendly)
Flexible Braided Ground Straps, ESD Bonds, and Flexible Busbars

Flexible Braided Ground Straps, ESD Bonds, and Flexible Busbars

Lightweight, Corrosion-Resistant ArmorLite™ Microfilament Solutions plus Industry-Standard Copper Material / QPL Straps, Joints, and Shunts

  • eBook
  • PDF (Single pages, print friendly)

On this page...


Lightweight Flexible Braided Grounding Straps and ESD Bonds

ArmorLite Micro-Filament ESD Bonds and Ground Straps

Reference

100% ArmorLite SS Microfilament Braid, 107-105

107-105
Lightweight, Flexible ArmorLite™ ESD Bonds and Ground Straps
100% ArmorLite™ SS Microfilament Braid

  • Configurable Crimp Lugs, Optional Insulation
75% SS ArmorLite / 25% Nickel/Copper Braid, 107-106

107-106
Lightweight, Flexible ArmorLite™ ESD Bonds and Ground Straps
75% SS ArmorLite / 25% Nickel/Copper Braid

  • Configurable Crimp Lugs, Optional Insulation
50% SS ArmorLite / 50% Nickel/Copper Braid, 107-107

107-107
Lightweight, Flexible ArmorLite™ ESD Bonds and Ground Straps
50% SS ArmorLite / 50% Nickel/Copper Braid

  • Configurable Crimp Lugs, Optional Insulation
ArmorLite CF Microfilament Copper Braid 107-108

107-108
Lightweight, Flexible ArmorLite™ ESD Bonds and Ground Straps
ArmorLite CF Microfilament Copper Braid

  • Configurable Crimp Lugs, Optional Insulation

Low-Resistance Flexible Grounding Straps and ESD Bonds

A-A-59569 Soft-Drawn Braided Copper Ground Straps

Tin, Nickel, and Silver-Plated Copper / Stainless Steel Designs — Commercial and Mil-Spec

Tin-Plated Copper Braid, 107-101

107-101
Low-Resistance, Flexible A-A-59569 Ground and Bond Straps
Tin-Plated Copper Braid

  • Configurable Crimp Lugs, Optional Insulation
Silver-Plated Copper Braid, 107-102

107-102
Low-Resistance, Flexible A-A-59569 Ground and Bond Straps
Silver-Plated Copper Braid

  • Configurable Crimp Lugs, Optional Insulation
Nickel-Plated Copper Braid, 107-103

107-103
Low-Resistance, Flexible A-A-59569 Ground and Bond Straps
Nickel-Plated Copper Braid

  • Configurable Crimp Lugs, Optional Insulation
Stainless Steel Braid, 107-104

107-104
Low-Resistance, Flexible A-A-59569 Ground and Bond Straps
Stainless Steel Braid

  • Configurable Crimp Lugs, Optional Insulation

MIL-DTL-24749 Mil-Spec Ground Straps and Flat Bond Strips

MIL-DTL-24749, DETAIL SPECIFICATION: GROUNDING STRAPS AND BOSSES, ELECTROMAGNETIC, GENERAL SPECIFICATION FOR [SUPERSEDING MIL-S-24749]

Glenair Signature Designs with "Better than Mil-Spec" Configuration Options

M24749 Type I Wire Rope Ground Straps, CRES 316 Wire Rope with Mounting Holes

M24749 Type I Wire Rope Ground Straps
CRES 316 Wire Rope with Mounting Holes

  • Mil-Qualified for Shipboard Electrical Bonding Applications
M24749 Type II Bond Strips, Flat CRES 316 Strip with Mounting Holes

M24749 Type II Bond Strips
Flat CRES 316 Strip with Mounting Holes

  • Mil-Qualified for Shipboard Electrical Bonding Applications
M24749 Type III Bond Strips, Flat Copper Strip with Mounting Holes

M24749 Type III Bond Strips
Flat Copper Strip with Mounting Holes

  • Mil-Qualified for Shipboard Electrical Bonding Applications
M24749 Type IV Braided Ground Straps, Flat CRES 316L/Nickel 200 Braid with Mounting Holes

M24749 Type IV Braided Ground Straps
Flat CRES 316L/Nickel 200 Braid with Mounting Holes

  • Mil-Qualified for Shipboard Electrical Bonding Applications
Stainless Steel/Nickel Braid, M24749 Type IV Style with Configurable Options, 107-500

107-500
Stainless Steel/Nickel Braid Ground Straps
M24749 Type IV Style with Configurable Options

Stainless Steel Wire Rope, M24749 Type I Style with Lug Hole and Length Options, 107-501

107-501
Stainless Steel Wire Rope Ground Straps
M24749 Type I Style with Lug Hole and Length Options

Stainless Steel Wire Rope, 107-520

107-520
Stainless Steel Wire Rope

  • Meets the rigorous specifications of MIL-DTL-24749 Rev. D type I with length and lug configuration options beyond standard mil-spec straps.
  • Materials in accordance with MIL-DTL-24749 Rev. D or equivalent, unless specified.
Stainless Steel Wire Rope, 107-521

107-521
Stainless Steel Wire Rope

  • Meets the rigorous specifications of MIL-DTL-24749 Rev. D type I with length and lug configuration options beyond standard mil-spec straps.
  • Materials in accordance with MIL-DTL-24749 Rev. D or equivalent, unless specified.
M24749 Type II Style with Configurable Options, 107-502

107-502
Commercial Equivalent Bonding Strip
M24749 Type II Style with Configurable Options

M24749-III Type with Configuration Options, 107-503

107-503
Commercial Equivalent Ground Strap
M24749 Type III Style with Configurable Options

M24749 Type IV Style with Lug Hole and Length Options, 107-504

107-504
Commercial Equivalent Ground Strap
M24749 Type IV Style with Lug Hole and Length Options

Ultra-Flexible TurboFlex Wire Rope Grounding Jumpers

360° High Flexibility

M24749-I Type with Lug Hole / Length Options, 107-111

107-111
Ultra-Flexible TurboFlex® Ground Strap
M24749-I Type with Lug Hole / Length Options

TurboFlex Rope-Lay Wire Rope Grounding Strap

  • Lug hole table in accordance with AS7928.
  • Bend radius is 3X the O.D.

Flexible Power Distribution Busbars: Low Resistance, High Conductivity

Heavy-Duty High-Current Braided Busbar

Multi-Layer Braided Construction for Mission-Critical Power Distribution Applications

Single-Layer Flexible Braided Busbar, 107-277

107-277
High-Current 30 AWG Construction
Single-Layer Flexible Braided Busbar

Double-Layer Flexible Braided Busbar, 107-278

107-278
High-Current 30 AWG Construction
Double-Layer Flexible Braided Busbar

TTriple-Layer Flexible Braided Busbar, 107-435

107-435
High-Current 30 AWG Construction
Triple-Layer Flexible Braided Busbar

Quadruple-Layer Flexible Braided Busbar, 107-436

107-436
High-Current 30 AWG Construction
Quadruple-Layer Flexible Braided Busbar

Flexible Braided Busbar, 5–10 Layers, 4-Bolt Mount, 107-110

107-110
High-Current 30 AWG Construction
Flexible Braided Busbar, 5–10 Layers, 4-Bolt Mount

Submarine Flexible Braided Ground Straps

IAW A-A-59569

Low-Profile Nickel-Plated Copper Braid Materials IAW ASTM B 355, 107-086

107-086
Standard-Duty A-A-59569 Ground Straps
Low-Profile Nickel-Plated Copper Braid Materials IAW ASTM B 355

  • Materials and design in accordance with Commercial Item Description A-A-59569 for grounding bonds
  • Low-profile nickel-plated copper lugs with configurable mounting hole size options
  • Nickel-plated copper braid material conforms to ASTM B355

Bolts, Bosses, and Lugs for Use with Glenair Braided Grounding Straps, Jumpers, and Strips

IAW M24749

M24749 Type I Boss, 107-505 and 107-506

107-505 and 107-506
M24749 Type I Boss
Series 107 Braided Ground Strap Hardware

  • Materials and design IAW MIL-DTL-24749
  • Contact Glenair for other thread sizes and material options
Series 107 Braided Ground Strap Hardware, M1222 Bolt

M1222 Bolt
Series 107 Braided Ground Strap Hardware

  • Materials and design IAW MIL-DTL-1222
Crimp Terminal Lugs for TurboFlex Wire, 851-005

851-005
Aircraft Power Interconnect Technology
Crimp Terminal Lugs for TurboFlex Wire

  • Glenair 851 Series crimp terminal lugs are constructed from precision-machined high-conductivity copper alloy, purpose-built to fit TurboFlex high-flexibility power distribution cable
  • Performance far exceeds commonly-used stamped and formed mil-spec lugs

Grounding Plate

Grounding Plate, 680-162

680-162
Grounding Plate

  • Series 680