Mounting and Mating Torques for:
- Series 28 HiPer-D
- Series 79 Micro-Crimp
- Series 791 Scoop-Proof Rectangular
- Series 792 High-Speed Rectangular
- Series 795 RF
| Mounting torque for a 2-56 thread | = | 3.0 – 4.0 inch pounds |
| Mounting torque for a 4-40 thread | = | 5.0 – 6.0 inch pounds |
| Mounting torque for a 6-32 thread | = | 7.0 – 8.0 inch pounds |
| Mounting torque for a 8-32 thread | = | 9.0 – 10.0 inch pounds |
| Mounting torque for a 10-32 thread | = | 11.0 – 12.00 inch pounds |
| Mating torque for a 2-56 thread | = | 1.0 – 2.5 inch pounds |
| Mating torque for a 4-40 thread | = | 3.5 – 4.0 inch pounds |
| Mating torque for a 6-32 thread | = | 5.0 – 6.0 inch pounds |
| Mating torque for a 8-32 thread | = | 7.0 – 8.0 inch pounds |
Related Glenair Content
- HiPer-D® M24308 Type D-Subminiature Connectors and Accessories Series 28
- Low-Profile (Non Scoop-Proof) Micro-Crimp Connectors and Accessories Series 79
- Scoop-Proof Micro-Crimp Rectangular ConnectorsSeries 791
- High-Speed Micro-Crimp Rectangular ConnectorsSeries 792
- Multi-Port RF Rectangular ConnectorsSeries 795