HD Stacker™ Rugged Board-to-Board Stackable Connectors

HD Stacker™ Rugged Board-to-Board Stackable Connectors

High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors

.062" Pitch Compliant Pin

Series GS

Mission-critical board-to-board connector applications demand fail-safe signal integrity as well as rugged and reliable harsh-environment performance. The HD Stacker™ brings Glenair innovation to stacking board-to-board connectors with several significant design improvements: Ultra high-density .0625" Chevron Contact System provides 55% more contacts per connector size, or a 31% size reduction for the same number of contacts as compared to current industry solutions. Polarized connector bodies and available polarized guide pins prevent accidental mismating. The solder-free press-fit compliant pin contacts are removable, repairable, and available in custom lengths. HD Stacker™ connectors may also be ordered with pre-wired cable or flex jumper terminations. High-speed signal integrity test reports are available on the Glenair website. Choose HD Stacker™ for the ultimate in high-density, rugged board-to-board stackable connector performance.

Reference

Application Notes

Connector-to-Board Installation Guide

Product Datasheet

Related Catalog

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Test Reports and Technical Information

HD Stacker™ Rugged Board-to-Board Stackable Connectors

HD Stacker™ Rugged Board-to-Board Stackable Connectors

High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors

.062" Pitch Compliant Pin

Series GS

  • eBook
  • PDF (Single pages, print friendly)

HD Stacker Termination Lead Length Calculator

Calculate the recommended termination length and spacer thickness for your board-to-board application.

Pin engagement must be between 0.050" and 0.150" for proper mating. See Board-to-Board Heights, Spacers, and Pin Termination Lengths for details.

HD Stacker Board-to-Board Height Diagram showing Board Thickness, Board-to-Board Height, Spacer Height, and Height of Mating Connector

Termination Length: (e.g. GSTBL-120-.XXX-G1)

Pin Engagement:

Spacer Thickness: (e.g. 980-008-120-.XXX)

Rounded up to nearest .01"

Board to Board Connectors & Spacers

GSTBL
Top-of-Stack Pin Connector
GSTBL Top-of-Stack Pin Connector
GSTB
Mid/Universal Pin and Socket Connector
GSTB Mid/Universal Pin and Socket Connector
GSTB (.095)
Bottom-of-Stack Socket Connector
GSTB (.095) Bottom-of-Stack Socket Connector
980-008
Board-to-Board Spacer
980-008 Board-to-Board Spacer

Prewired Connectors with Guide Hardware

GST-1000
Pre-Wired Pin Connector with Guide Hardware
GST-1000 Pre-Wired Pin Connector with Guide Hardware
GST-1001
Pre-Wired Socket Connector with Guide Hardware
GST-1001 Pre-Wired Socket Connector with Guide Hardware
GST-1005
Solder Cup Pin Connector with Guide Hardware
GST-1005 Solder Cup Pin Connector with Guide Hardware
GST-1006
Pre-Wired Cable Assembly
GST-1006 Pre-Wired Cable Assembly, GST-1000 to GST-1001

Prewired Connectors with Threaded Hardware

GSTF
Pre-Wired Socket Connector with Threaded Hardware
GSTF Pre-Wired Socket Connector with Threaded Hardware
GSTT-PW
Pre-Wired Pin Connector with Threaded Hardware
GSTT-PW Pre-Wired Pin Connector with Threaded Hardware
GSTT-PS
Solder Cup Pin Connector with Threaded Hardware
GSTT-PS Solder Cup Pin Connector with Threaded Hardware
GSTT-PF
PC Tail Pin Connector with Threaded Hardware
GSTT-PF PC Tail Pin Connector with Threaded Hardware

Installation Tools

600-234

Mounting Head Tool

Mounting Head Tool for Connector-to-Board Installation, 600-234
600-241

PCB Support Plate Tool

PCB Support Plate Tool for Connector-to-Board Installation, 600-241
600-230

Contact Alignment Comb

Contact Alignment Comb for Connector-to-Board Installation, 600-230