High-Density Hermetic Contacts. Miniature Glass-to-Metal Sealed Pin and Socket Contacts for Space and Military Use.
Glenair's Series 22 Geo-Marine® connectors offer high-density insert arrangements for a variety of oceanographic, geophysical and other severe environmental applications. The Mated stainless steel plug and receptacle have a hydrostatic pressure sealing capacity of up to 5000 psi (345 bar), and feature a hermetic glass seal for extremely harsh environments. Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.
Reference
- Quick Selection Guide, Performance Characteristics
- Product Information
- Space Grade Mod Codes
- Insert Arrangements
- Alternate Keyway Positions
![]() |
220-00 and 220-10Front Mounted Bulkhead Receptacle Connector |
![]() |
220-01 and 220-11In-Line Connector Receptacle |
![]() |
220-02 and 220-12Square Flange Mount Receptacle |
![]() |
220-03 and 220-13Solder Mount Bulkhead Receptacle |
![]() |
220-04 and 220-14Rear Wall Mount Jam Nut Receptacle |
![]() |
220-07 and 220-17Rear Mounted Jam Nut Box Mount Receptacle |
![]() |
227-092Special Scoop-Proof Jam Nut Receptacle Shell Sizes -10, -12 and -14 |
![]() |
227-039 and 227-040Jam Nut Mount Bulkhead Feed-Through Connector Environmental or Hermetic |