The High-Density, High Performance Hermetic Rectangular
Series 79
Meet the newest member of Glenair's micro miniature connector family, the Series 79 Micro-Crimp. Enviromental versions of the Micro-Crimp feature crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power contacts in a range of hybrid layouts. Hermetic versions of these high contact density connectors also feature rugged construction for demanding applications and, of course glass–to–metal hermetic sealing for severe environmental and pressure differential operating conditions. Designed for use in vacuum chambers and other pressurized systems, Glenair Micro-Crimp Hermetic Connectors offer outstanding performance in a lightweight micro miniature package. The basic mounting configuration, an O-Ring equipped rear panel mount design may be customized for unique application environments. Specials, including weld mount versions are also available.
Reference
- Quick Selection Guide
- General Information: Micro-Crimp Hermetic Connectors
- Insert Arrangements
- Recommended Panel Cut-Outs
![]() |
Space Grade Series 79 Micro-Crimp ConnectorsNASA screening levels and modification codes |
790-090
|
|
790-091
|
|
![]() |
791-069
|
![]() |
791-070
|