MIL-DTL-26482 Series I and II Type Hermetic Seal Connectors

MIL-DTL-26482 Series I and II Type Hermetic Seal Connectors

Fast and Reliable Mating

Glenair MIL-DTL-26482 Series I and II Bayonet-Lock Connectors are ideally suited for vacuum chambers, pressurized bulkheads, and other military and commercial applications that utilize this general-purpose medium-density cylindrical connector and require helium leak test rates of less than 1x10-7 cc/second. The bayonet-lock mating mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location. A wide range of available mounting styles — including both narrow and wide flange mounts — provide complete flexibility in interconnect system design. PCB and solder cup contacts allow easy integration and termination to I/O cabling and electronic sub-systems. Glenair MIL-DTL-26482 Type hermetics are interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 and/or qualified to VG 95328, including ITT Cannon KPT.

MIL-DTL-26482 Type Hermetic Technical Information

MIL-DTL-26482 Series I and II Type Hermetic Application Notes


MIL-DTL-26482 Series I Type Hermetic

Bayonet-Lock Solder-Mount Receptacle, 230-014

230-014
Bayonet-Lock Solder-Mount Receptacle

  • MIL-DTL-26482 Series I Type Hermetic
  • MS3113 Type
Bayonet-Lock Jam Nut Receptacle, 230-015

230-015
Bayonet-Lock Jam Nut Receptacle

  • MIL-DTL-26482 Series I Type Hermetic
  • MS3114 Type
Bayonet-Lock Narrow Flange Mount Receptacle, 230-035

230-035
Bayonet-Lock Narrow Flange Mount Receptacle

  • MIL-DTL-26482 Series I Type Hermetic
  • MS3112 Type
Bayonet-Lock Narrow Flange Mount Bulkhead Feed-Thru, 947-303

947-303
Bayonet-Lock Narrow Flange Mount Bulkhead Feed-Thru

  • MIL-DTL-26482 Type Hermetic
  • MS3440 Type
Special Square Flange Mount Bayonet-Lock Receptacle, 237-240

237-240
Special Square Flange Mount Bayonet-Lock Receptacle

  • MIL-DTL-26482 Series I Type Hermetic
Square Flange Mount Bayonet-Lock Receptacle, 230-046

230-046
Square Flange Mount Bayonet-Lock Receptacle

  • MIL-DTL-26482 Series I Type Hermetic
  • MS3112 Type Hermetic

MIL-DTL-26482 Series 2 Type Bayonet Lock Connectors

Series 2 Type Hermetic Connectors with MIL-STD-1669 Insert Arrangements

Series 260

Bayonet Coupling, Narrow Flange Mount Receptacle, MS3440 Type, 230-016
230-016
Bayonet Coupling, Narrow Flange Mount Receptacle
MS3440 Type
Bayonet Coupling Wide Flange Mount Receptacle, MS3442 Type, 230-017
230-017
Bayonet Coupling Wide Flange Mount Receptacle
MS3442 Type
Bayonet Coupling Solder Flange Mount Receptacle, MS3443 Type, 230-018
230-018
Bayonet Coupling Solder Flange Mount Receptacle
MS3443 Type
Bayonet Coupling Receptacle Single Hole Jam-Nut Mount, MS3449 Type, 230-019
230-019
Bayonet Coupling Receptacle Single Hole Jam-Nut Mount
MS3449 Type
Bayonet Coupling Jam-Nut Receptacle with Accessory Thrds, 230-043
230-043
Bayonet Coupling Jam-Nut Receptacle with Accessory Thrds
Bayonet Coupling Jam-Nut Receptacle with Banding Porch, 230-044
230-044
Bayonet Coupling Jam-Nut Receptacle with Banding Porch
Bayonet Coupling Jam-Nut Mount Pin-Socket Feedthrough, 947-292
947-292
Bayonet Coupling Jam-Nut Mount Pin-Socket Feedthrough
Bayonet Coupling Jam-Nut Mount Pin-Pin Feedthrough, 257-135
257-135
Bayonet Coupling Jam-Nut Mount Pin-Pin Feedthrough