Glenair MIL-DTL-26500 Hermetic connectors are offered in either passivated stainless steel or fused tin over stainless steel, with glass insulators fused to the connector shell, and contacts meeting a leak rate of 1 x 10-7 cc/helium per second. Maximum design flexibility is built into the MIL-DTL-26500 hermetic connector – with a minimum of 2 to a maximum of 61 circuits per connector in a wide variety of contact arrangements IAW MIL-STD-1554.
Fluorosilicone elastomer interfacial and peripheral seals ensure positive sealing with plug connectors. Nickel-iron alloy 52 contacts — available in sizes 12, 16 and 20 — depending on the layout chosen — offer a broad selection of insert arrangement options. Optional solder cup or eyelet contact terminations are standard. Contacts for other applications such as thermocouple or flex prints are also available.
Reference
- Quick Selection Guide
- MIL-STD-1554 Insert Arrangements (Socket Front View) and Polarization (Shell Keying, Insert Clocking) for MIL-DTL-83723 Series III Type Filter Connectors
- Special Leak Rate Mod Codes
- Space Grade Mod Codes
- Standard Materials and Finishes
- Bayonet and Thread Coupling and Electrical Service Data
![]() |
230-036
|
![]() |
230-038
|
![]() |
230-039
|
![]() |
230-040
|
![]() |
230-041
|
![]() |
230-045
|