MIL-DTL-83513 Type Micro-D Hermetic Connectors

MIL-DTL-83513 Type Micro-D Hermetic Connectors

Micro-D Hermetics for High-Density, Vibration- and Shock-Resistant Military Aerospace-Grade Applications

Glenair MIL-DTL-83513 type Micro-D hermetic connectors are ideal for high-pressure/low-leakage applications where size, weight, and vibration resistance are a critical concern. Sophisticated electronics enclosures, vacuum chambers, and cryogenic equipment all benefit from the airtight seal and moisture-resistant plating found on Glenair hermetic Micro-D connectors. Solder mount, weld mount, and rear panel O-ring shell styles are available to meet a variety of design requirements.

Hermetic Materials

Kovar® — an iron-nickel alloy — is used in both the shells and contacts, and provides a chemical bond with the glass insulator for maximum hermeticity. Shells are then plated with nickel after the glass insulator is fired, to enhance corrosion resistance. Contacts are plated with gold to ensure superior electrical conductivity. Hermetic receptacle connectors are offered with a minimum of 9 sockets, up to a maximum of 100 sockets — in two-, three-, and four-row solder cup and pigtail configurations. Fluorosilicone rubber interfacial seals and O-rings ensure positive sealing with plug connectors and panels. Gold-plated Kovar® socket contacts boast superior vibration resistance when used in conjunction with Glenair's innovative TwistPin contact system in the plug.

Same-Day Hermetic Connector Inventory

Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Micro-D Hermetic Connector Reference Information


177-140H
177-704H
MIL-DTL-83513 Type Micro-D Hermetic Connectors, 177-140H and 177-704H Solder Mount Receptacles

Solder Mount Receptacles

GLI-24042-1
Glass-Sealed Hermetic Micro-D Socket Receptacle, Weld Mount, GLI-24042-1

Glass-Sealed Hermetic Micro-D Socket Receptacle, Weld Mount

177-705H
177-706H
MIL-DTL-83513 Type Micro-D Hermetic Connectors, Rear Panel Mount with O-Ring, 177-705H and 177-706H

Rear Panel Mount with O-Ring

1770-3687
Panel Mount O-Ring Seal, Socket-Socket Mating Interfaces, Bulkhead Feed-Thru, 1770-3687

Panel Mount O-Ring Seal, Socket-Socket Mating Interfaces, Bulkhead Feed-Thru

1770-5588
Panel-Mount O-Ring Seal, Pin-Socket Mating Interfaces, Bulkhead Feed-Thru, 1770-5588

Panel-Mount O-Ring Seal, Pin-Socket Mating Interfaces, Bulkhead Feed-Thru

1770-5600
Front Panel Mount, Thru-Hole Flange Receptacle, PC Tail or Solder Cup Socket Contacts, 1770-5600

Front Panel Mount, Thru-Hole Flange Receptacle