MIL-DTL-83723 Type Series III Threaded and Bayonet Coupling Hermetic Connectors

MIL-DTL-83723 Type Series III Threaded and Bayonet Coupling Hermetic Connectors

Glenair MIL-DTL-83723 Series III Type Hermetic connectors are offered in either passivated stainless steel or fused tin over cold-rolled carbon steel, with glass insulators fused to the connector shell, and contacts meeting a leak rate of 1 x 10-7 cc/Helium per second. Maximum design flexibility is built into the MIL-DTL-83723 hermetic connector – with a minimum of 2 to 61 circuits per connector in a wide variety of contact arrangements IAW MIL-STD-1554. Fluorosilicone elastomer interfacial and peripheral seals ensure positive sealing with plug connectors.

Gold plated nickel-iron alloy 52 contacts — available in sizes 12, 16 and 20 depending on chosen layout offer a broad selection of insert arrangement options. Solder cup, straight pin, and PCB contact styles are standard.

MIL-DTL-83723 Type Hermetic Connector Reference Information


Bayonet Coupling Square Flange Mount Receptacle with Solder Cup Terminals, 230-023

230-023
Bayonet Coupling Square Flange Mount Receptacle with Solder Cup Terminals

  • MIL-DTL-83723/79 Series III Type Hermetic
Bayonet Coupling Solder Mount Receptacle with Solder Cup Terminals, 230-024

230-024
Bayonet Coupling Solder Mount Receptacle with Solder Cup Terminals

  • MIL-DTL-83723/80 Series III Type Hermetic
Bayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals, 230-025

230-025
Bayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals

  • MIL-DTL-83723/81 Series III Type Hermetic
Bayonet-Coupling Solder Mount Receptacle with Straight Pin or PCB Contacts, 230-026

230-026
Bayonet-Coupling Solder Mount Receptacle with Straight Pin or PCB Contacts

  • MIL-DTL-83723/93 Series III Type Hermetic
Bayonet-Coupling Jam-Nut Mount Receptacle with Straight Pin or PCB Contacts, 230-027

230-027
Bayonet-Coupling Jam-Nut Mount Receptacle with Straight Pin or PCB Contacts

  • MIL-DTL-83723/94 Series III Type Hermetic
Threaded-Coupling Square Flange Mount Receptacle with Solder Cup Terminations, 230-028

230-028
Threaded-Coupling Square Flange Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/88 Series III Type Hermetic
Threaded-Coupling Jam-Nut Mount Receptacle with Solder Cup Terminations, 230-029

230-029
Threaded-Coupling Jam-Nut Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/89 Series III Type Hermetic
Threaded-Coupling Flange Mount Receptacle with Solder Cup Terminations, 230-030

230-030
Threaded-Coupling Flange Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/90 Series III Type Hermetic