USB, RJ45 and Quadrax Interconnects in Sealed, Ruggedized M5015 and M26482 Type Packaging
RJ45
Adapted from the "registered jack" telephone plug, the RJ45 is a modular connector used in twisted pair Ethernet applications. The RJ45 utilizes 8 contacts that connect with four sets of twisted pair wires. Plugs are commonly terminated to Category 5 cable, which relies on the innate noise rejecting properties of twisted pair wires to eliminate cross talk — although shielded iterations of Cat5 wire are becoming increasingly available. The ubiquity of RJ45 connectors in the personal computer and internet industries make it an ideal choice for users seeking a reliable, seamless integration into an existing interconnection network.
Universal Serial Bus
Universal Serial Bus — or USB — is a standardized connection device used to link computers and peripheral devices. Introduced in 1996, the USB 1.0 connector eliminates the need for proprietary — and often bulky — serial ports used to connect printers, keyboards and other electronic controllers. The small universal connection is capable of carrying signal and power via four leads in a "plug and play" format, thus reducing the need for redundant cables to a given device.
Shortly after its inception, the second generation "USB 2.0" connector was released, boasting a 4000% increase in transfer speed and an expanded list of compatible devices. Additionally, a host of new connector types — including USB-B, mini and micro — were introduced to accommodate smaller devices, such as phones, PDA's and cameras. The newest-generation "USB 3.0" connector will add two additional pairs of shielded twisted pair wire, enabling full duplex operation and a transfer rate of 4.8 Gbits/second.
USB-A
USB-A is the most commonly specified style within the connector family — often found on computer keyboards, mice, printers and flash-memory cards. The USB-A connector has a broad, flat rectangular shell that houses all four contacts on one side. USB-A plugs are typically inserted into "downstream port" receptacles on the USB host or a hub.
USB-B
Like its type A brethren, the USB-B houses four leads capable of carrying both signal and power. Unlike the type A, however, the plug is square with chamfered outer edges, and distributes the placement of the contacts on opposing sides of the plug, with two contacts on the top and two on the bottom.
Quadrax
Quadrax contacts, in a sense, act as a "connector within a connector", housing four discrete size 24 pin or socket contacts within each keyed size 8 crimp body. Two sets of twisted pair wires terminate to the size 24 contacts, while the overall shield is grounded via the outer size 8 shell — affording 360° shielding. These high speed champs boast superb EMI compatibility for high data transfer applications where little or no power is needed. Additionally, standard crimping tools can be used to terminate all components, making shop or field assembly fast and simple.
Integration
Glenair has bridged the gap between high performance data transmission systems and rugged field-ready circular connectors by integrating the two into a single, refined package. Users will no longer have to worry about damaging delicate high bandwidth connections in harsh conditions. The MIL-DTL-5015 or MIL-DTL-26482 type connector shells provide impact resistance, ingress protection and positive coupling — all in a wide array of finishes and shell styles.
Reference
- Catalog Table of Contents
- Introduction to High Speed "DataLink" Transmission Interconnections
- Panel Cutout Dimensions
- Glossary of High Speed Terminology
- Available Backshell Options
- Available Backshell Assemblies