High-Performance M24308 Intermateable D-Sub Connectors
Series 28Series 280
MIL-DTL-24308 D-Subminiatures are the most commonly specified rectangular I/O connector in applications as diverse as military aerospace, industrial computing, robotics, test instrumentation, and medical equipment. The Glenair Series 28 HiPer-D® connector is intermateable and intermountable with standard M24308 type D-Subs, but meets the need for improved performance in rugged environments. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D® is precision-machined from aluminum or stainless steel. The dielectric inserts are made with thermoset epoxy for improved resistance to chemicals and are capable of withstanding 200°C continuous operating temperature. Aerospace-grade fluorosilicone grommets and face seals provide watertight sealing. Integrated grounding fingers provide superior electromagnetic compatibility. Best of all, the HiPer-D® is available in every standard and high-density M24308 layout as well as combo layouts integrating power and shielded contacts. Like all Glenair high-performance solutions, HiPer-D® is stocked for immediate same-day shipment.
HiPer-D M24308 High-Performance Introduction and Technical Reference
- Product Selection Guide
- Plating Options
- Standard Materials and Finishes, Electrical Performance Specification
- Electrical Performance Specification
- Mechanical Performance Specification
- Space-Grade HiPer-D® Information
- Hardware Torque Values
Insert Arrangements
Product Features
Cutaway Views
Product Datasheet
Test Reports and Technical Information
HiPer-D® M24308 Connectors and Accessories
High-Performance M24308 Intermateable D-Sub Connectors
Series 28Series 280
![]() |
HiPer-D® M24308 Standard and High Density Connectors for Mission-Critical ApplicationsMIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with standard density #20 contacts and high density #22 contacts |
![]() |
HiPer-D® M24308 Combo Power and Signal Connectors for Mission-Critical ApplicationsMIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with #20 and #8 contacts for signal, power and RF applications |
![]() |
Hi-Speed HiPer-D® M24308 Connectors for Ethernet and other High Bandwidth ProtocolsMIL-DTL-24308 intermateable advanced-performance crimp contact non-environmental connectors with #8 contacts ideally suited for high-speed data transmission Contacts include coax, twinax, quadrax and our 10G El Ochito® or SpeedMaster™ contacts |
![]() |
HiPer-D® M24308 Contacts and ToolsSignal contacts, power contacts, coaxial contacts, crimp tools, insertion/extraction tools for Glenair high-performance MIL-DTL-24308 type connector |
![]() |
HiPer-D® M24308 Backshells and Accessories: Innovative Design D-Sub Backshells with Superior Shielding and EMC PerformanceEMI Backshells, Environmental Backshells, Protective Covers, Sav-Con® Connector Savers, Gender Changers, Hardware Kits, and Heatshrink Boots |
HiPer-D® M24308 Panel Cutouts and Printed Circuit Board FootprintsPanel mounting dimensions and PC board mounting hole patterns for vertical, right angle signal and combo HiPer-D M24308 connectors |