MIL-DTL-38999 Connectors: Series I, II, III and IV Cylindrical Connectors, QPL and Commercial Equivalents

MIL-DTL-38999 Connectors: Series I, II, III and IV Cylindrical Connectors, QPL and Commercial Equivalents

D38999 Hermetic Connectors, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!

MIL-DTL-38999 Connectors Series I, II, III and IV QPL and Type Connectors

MIL-DTL-38999 connectors are a high-performance cylindrical connector family designed for cable-to-panel I/O applications in military aerospace and other demanding situations. Glenair manufactures a wide range of environmental and hermetic class MIL-DTL-38999 QPL and commercial type connectors including lanyard-release products, bulkhead feed-thrus, composite and specialty metal cable plugs and receptacles, connector savers, EMI/EMP filter receptacles and Coax/Quadrax contact equipped connectors. Our line of MIL-DTL-38999 environmental and hermetic connectors are qualified to the Mil-Spec. Other series which are not specifically covered by the MIL-DTL-38999 specification, such as our Sav-Con connector savers or EMI/EMP filter solutions meet or exceed the requirements of MIL-DTL-38999. Many of these products are available with fast lead-times up to and including same-day delivery. Please see the introduction below for a complete overview of the MIL-DTL-38999 Connector Series I, II, III, and IV solutions available now from Glenair.

Reference

1000 Hour Grey™

Datasheet

Slideshow Presentation

Related Catalogs

PC Tail Termination Note

To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.

Special Purpose Contacts and Connectors for Missile Applications

Special Purpose Contacts and Connectors for Missile Applications

Size 12 Pneumatic Contacts
[ New ]
MIL-DTL-38999 Hermetic Connectors

MIL-DTL-38999 Hermetic Connectors

Section B
MIL-DTL-38999 EMI/EMP Filter Connectors

MIL-DTL-38999 EMI/EMP Filter Connectors

Section C
MIL-DTL-38999 Environmental Class Connectors

MIL-DTL-38999 Environmental Class Connectors

Section D
MIL-DTL-38999 Twinax and Quadrax Connectors

MIL-DTL-38999 Twinax and Quadrax Connectors

Section E
MIL-DTL-38999 Bulkhead Feed-Thrus

MIL-DTL-38999 Bulkhead Feed-Thrus

Section F
MIL-DTL-38999 Sav-Con® Connector Savers

MIL-DTL-38999 Sav-Con® Connector Savers

Section G
MIL-DTL-38999 Accessories and Assembly Tools

MIL-DTL-38999 Accessories and Assembly Tools

Section H