kV Seal™ High-Voltage Contact Assemblies

kV Seal™ High-Voltage Contact Assemblies

High-Voltage Interconnects for Radar, Electronic Warfare, Missile Guidance, and Scientific Instrumentation

Many advanced aerospace and defense systems require high-voltage DC circuits to power radar transmitters, traveling-wave tube amplifiers, missile guidance electronics, ring laser gyroscopes, electric propulsion systems, and scientific instrumentation. These applications demand reliable transmission of tens of kilovolts in compact, environmentally sealed interconnect systems.

Glenair kV Seal™ High-Voltage Contact Assemblies safely route up to 22 kVDC through standard connector platforms including MIL-DTL-38999, Mighty Mouse®, SuperNine®, and Series 79 Micro-Crimp connectors. The patented contact design increases voltage withstand capability and minimizes the risk of arcing and electrical breakdown in demanding aerospace environments.

Applications

  • Radar and fire-control systems
  • Traveling-wave tube (TWT) amplifiers
  • Electronic warfare equipment
  • Missile seeker electronics
  • Ring laser gyroscopes
  • Electric propulsion systems
  • High-voltage control and excitation circuits

High-Voltage Capability Without Custom Connectors

kV Seal assemblies are supplied as pre-wired insertable/removable contacts that integrate directly into established connector platforms. Engineers can add high-voltage capability while retaining proven connector architectures, accessories, and qualification pathways.

Features and Benefits

  • Operating voltages from 13.5 kVDC to 22 kVDC
  • Enhanced resistance to arcing and flashover
  • Reliable operation in aerospace environments
  • Compatible with MIL-DTL-38999, Mighty Mouse, SuperNine, and Series 79 connectors
  • Available in single-ended and double-ended configurations

Purpose-Built for High-Voltage Circuits

Conventional aerospace contacts are designed primarily for signal and power transmission at relatively modest voltages. kV Seal contact assemblies are specifically engineered for applications where high-voltage performance is the primary requirement, delivering safe, reliable electrical transmission in mission-critical aerospace and defense systems.

Reference

Related Glenair Content

kV Seal™ High-Voltage Contact Assemblies

kV Seal™ High-Voltage Contact Assemblies

High-Voltage Interconnects for Radar, Electronic Warfare, Missile Guidance, and Scientific Instrumentation

  • eBook
  • PDF (Single pages, print friendly)
GHV-001
kV Seal Size #12 Contacts GHV-001

kV Seal Size #12 13.5 kV Contacts for SuperNine and D38999 Series I, III, and IV Connectors

GHV-002
kV Seal Plus Size #12 Contacts GHV-002

kV Seal Plus Size #12 15 kV Contacts for SuperNine and D38999 Series I, III, and IV Connectors

GHV-003
kV Seal Size #12 Contacts GHV-003

kV Seal Size #12 13.5 kV Contacts for Mighty Mouse, Series 79, and D38999 Series II Connectors

GHV-004
kV Seal Size #8 Contacts GHV-004

kV Seal Size #8 22 kV Contacts for SuperNine, Mighty Mouse, and Series 79 Connectors

GHV-005
kV Seal Housing GHV-005

kV Seal Housing

GHV-009
kV Seal Unibody HV Rectangular Connector Plug GHV-009

kV Seal Unibody HV Rectangular Connector Plug

GHV-010
kV Seal Unibody HV Rectangular Connector Receptacle GHV-010

kV Seal Unibody HV Rectangular Connector Receptacle