Industry-Standard Wet-Pluggable Rubber Molded Connectors for ROVs and other Oil & Gas Industry Applications
Series GLMC
Built to perform in the world's toughest environments, Glenair's Marine Molded Connectors (Series GLMC) deliver unmatched durability and performance in subsea, offshore, and harsh oil & gas applications. Precision-molded from Glenair's proprietary high-grade Neoprene and tested to the highest standards, these connectors are engineered to handle pressure-sealed conditions up to 10,000 PSI mated, ensuring mission-critical reliability where it matters most.
Wet-pluggable by design, the GLMC series allows for safe and secure connections to be made underwater, on deck, or in challenging weather conditions, minimizing downtime and maximizing operational flexibility. Bulkhead connectors are offered in a variety of robust material options to suit your specific application needs.
Available in prewired in-line and bulkhead styles with symmetrical layouts from 2 to 16 contacts, the GLMC series is your go-to solution for ROVs, towed arrays, and deepwater installations. Fully intermateable and intermountable with industry-standard connectors, GLMC offers seamless integration without compromise.
- Wet pluggable capability
- Up to 10,000 PSI / 690 Bar (6,800m/22,500ft) mated
- 2-16 contact layouts available
- Locking Sleeves - multiple colours available
- (*contact factory for availability)
- 316L Stainless Steel Bulkhead (standard), Brass and PEEK available
- 600 Volts for 2, 3 & 4 way
- 300 Volts for 5, 6, 8, 10, 12 & 16 way
- Overmolded with Standard Neoprene, Nitrile, Hypalon, or Polyurethene
- 2, 3, 4, 5, 6 & 8 way max 20A
- 10, 12 & 16 way max 30A
Reference
Glenair UK Contact Information
Related Glenair Content
Glenair GLMC Micro Wet-Con Connectors are dry and wet pluggable electrical connectors capable of performing at 10,000psi (22,500ft/7,000m). Specially formulated Neoprene⢠rubber and new manufacturing processes enable a high performance.
Marine Molded Connectors
Industry-Standard Wet-Pluggable Rubber Molded Connectors for ROVs and other Oil & Gas Industry Applications
Series GLMC
Marine Molded Connector 3D CAD Model Files
Browse and download Marine Molded Connector CAD drawings, models, and 3D parts
![]() |
Drawing Views
|
![]() |
GLMC Cross Reference ListGlenair's Marine Molded Connectors (GLMC) follow industry standard part numbering with a Glenair (GL) prefix. |
![]() |
Glenair GLMC Handling InstructionsGLMC Marine Molded Connectors and Cables are manufactured and electronically tested at Glenair UK, Mansfield before shipment. Please follow all instructions carefully to ensure correct use of your GLMC connectors. |