![Micro-D Condensed Vertical Rear Panel Mount Connector, Series GRPM-CBS](img/c/grpm-cbs.png) |
Wide Flange Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 inch row spacing. The board footprint is reduced to match the size of the connector body.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- High Performance
These connectors meet the demanding requirements of MIL-DTL-83513.
|
![Micro-D Condensed Right Angle Rear Panel Mount Connector, Series GRPM-CBR](img/c/grpm-cbr.png) |
Wide Flange Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .100 inch row spacing. The board footprint is reduced to match the size of the connector body.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- High Performance
These connectors meet all MIL-DTL-83513 requirements.
|
![Micro-D Vertical Mount Thru-Hole Connector, Series MWDM-BS](img/c/mwdm-bs.png) |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
![Micro-D Right Angle Thru-Hole Connector, Series MWDM-BR](img/c/mwdm-br.png) |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
![Micro-D Condensed Right Angle Thru-Hole Connector, Series MWDM-CBR](img/c/mwdm-cbr.png) |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
![Micro-D Condensed Vertical Board Mount Connector, Series MWDM-CBS](img/c/mwdm-cbs.png) |
Printed Circuit Board Connector
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
![Micro-D Surface Mount Right Angle Connector, Series MWDM-SMR](img/c/mwdm-smr.png) |
Printed Circuit Board Connectors
- Surface Mount Micro-D
These connectors feature .025 inch terminal spacing and an alignment strip for accurate registration. The integral mounting legs provide a ground path.
- 9 To 51 Contacts
These compact connectors are lighter and smaller than comparable thru-hole versions.
- Mil Spec Reliability
Suitable for mission-critical requirements, These high performance connectors meet the requirements of MIL-DTL-83513.
- Solder Method
When soldering the MWDM-SMR connector to the circuit board, consult Glenair factory for recommended method.
|
![Micro-D Vertical Mount Connector, Series GMR7580](img/c/gmr7580.png) |
Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 x .075 inch terminal spacing. Glenair's GMR7580 offers significant size and weight savings compared to traditional .100" pitch connectors.
- High-Performance
GMR7580 connectors meet the performance requirements of MIL-DTL-83513. Gold-plated TwistPin contacts assure best performance.
|
![Micro-D Right Angle Mount Connector, Series GMR7590](img/c/gmr7590.png) |
Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 x .075 inch terminal spacing. Glenair's GMR7590 offers size and weight savings compared to traditional .100" pitch connectors.
- High-Performance
GMR7590 connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
![Micro-D Compact Flange, Vertical Mount Connector, Series GMR7580C](img/c/gmr7580c-compact-flange.png) |
Printed Circuit Board Connector
- Innovative Design for Flex Circuits
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 x .075 inch row spacing. Glenair's GMR7580C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications.
- High Performance
GMR7580C connectors meet the performance requirements of MIL-DTL-83513. Gold-plated TwistPin contacts assure best electrical and mechanical performance.
|
![Micro-D Compact Flange, Right Angle Mount Connector, Series GMR7590C](img/c/gmr7590c-compact-flange.png) |
Printed Circuit Board Connector
- Innovative Design for Flex Circuits
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 x .075 inch row spacing. Glenair's GMR7590C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications.
- High Performance
GMR7590C connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
![Micro-D MasterLatch® Rear Panel Mount, Condensed Board Straight, Vertical Connector, Series GMLM](img/c/gmlmr-vertical.png) |
Printed Circuit Board Receptacle
- Master Latch Rear Panel Mount Receptacle
These Micro-D's provide excellent shock and vibration performance thanks to our innovative MasterLatch® design. Once mated the latching mechanism prevents unwanted separation of mated GMLM connectors.
- High Performance
GMLMR connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
![Micro-D MasterLatch® Rear Panel Mount, Condensed Board Right Angle Connector, Series GMLM](img/c/gmlmr-right-angle.png) |
Printed Circuit Board Receptacle
- Master Latch Rear Panel Mount Receptacle
These Micro-D’s provide excellent shock and vibration performance thanks to our innovative MasterLatch® design. Once mated the latching mechanism prevents unwanted separation of mated GMLM connectors.
- High Performance
GMLM connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|