Locking Micro-D Subminiature Type Strip Connectors for Wire-to-Board Applications
Series 171
Glenair Series 171 Micro D MicroStrips™ feature a .050" high-density board-to-wire connectors with optional guide pin polarization. Ideally suited for medical equipment, avionics, instrumentation satellites and other space applications. The Micro D Microstrip™ offers an economical single row solution where space savings is a priority. The rugged, high force twistpin contact accepts up to #24 wire, the current rating is 3 Amps, the voltage is 600 Vac, with a temperature rating of -55C to +150C. MicroStrips™ are available with up to 30 contacts. Five termination styles are available: solder-cup, pre-wired, PCB, surface mount and back-to-back.
Reference
- Overview: Micro-D Latching MicroStrips™
- Product Selection Guide
- General Information
- Designer's Guide
Product Datasheet
![]() |
171-001Single Row Micro D MicroStrips with Solder Cups |
![]() |
171-002Single Row Micro D MicroStrips with Solid Wire |
![]() |
171-003Single Row Micro D MicroStrips with Insulated Wire |
![]() |
171-004, 171-005, 171-006, and 171-007Single Row Thru-Hole Board Mount Micro D MicroStrips
|
![]() |
171-008Single Row Surface Mount Micro D MicroStrips |
![]() |
171-009Single Row Back-to-Back Micro-D MicroStrips™ |