Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Pressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts

Series 86 Series 860 Series 861

Glenair Mighty Mouse micro miniature, precision-machined connectors are the universal standard for US and NATO tactical connector applications. The Mighty Mouse Series 86 SealTac is a durable, environmentally-sealed push-pull connector with outstanding user ergonomics. Receptacle target-contact designs are fully sealed, easy to maintain and clean, and immersible to 30 PSI / IP68 in the unmated condition. Spring pin contacts (plug side) are rated to 2 Amps and can withstand virtually unlimited mating cycles. Connectors are temperature tolerant from -55°C to +125°C, with DWV 500 VAC at sea level. The Series 86 is fully tooled, and available in both discrete connectors with solder cup, PCB, and wire termination or as turnkey point-to-point jumpers.

US and NATO Tactical Connector Applications
  • High-durability unlimited life-cycle performance
  • 30 PSI open-face / IP68- level sealing (box side)
  • Ergonomic keyed push-pull mating
  • High-density micro miniature form factor
  • Maintenance-free spring contact inserts
  • Integrated EMI/RFI ground spring and shield termination band porch
  • High vibration and shock resistant
  • Full qualification testing complete and available
Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Pressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts

  • eBook
  • PDF (Single pages, print friendly)
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Spring Contact Push-Pull In-Line Receptacle, 860-051-01

860-051-01
Spring Contact Push-Pull In-Line Receptacle

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • -01 = In-Line Receptacle
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Target Contact Push-Pull In-Line Plug, 860-050-06

860-050-06
Target Contact Push-Pull In-Line Plug

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • -06 = In-line Plug
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Target Contact Push-Pull Jam Nut Mount Plug, 860-050-07

860-050-07
Target Contact Push-Pull Jam Nut Mount Plug

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • -07 = Jam Nut Mount
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Cable Jumper Receptacle-to-Receptacle, 861-001

861-001 Cable Jumper Receptacle-to-Receptacle

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • 861-001 = Spring Contact Push-Pull Receptacle-to-Receptacle Overmolded Cable Jumper
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Cable Jumper Plug-to-Plug, 861-002

861-002
Cable Jumper Plug-to-Plug

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • 861-002 = Target Contact Push-Pull Plug-to-Plug Overmolded Cable Jumper
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Cable Jumper High-Speed HDMI, 861-003

861-003
Cable Jumper High-Speed HDMI

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • 861-003-A = Target Contact Push-Pull Plugto- HDMI Overmolded Cable Jumper
  • 861-003-B = Spring Contact Push-Pull Receptacle-to-HDMI Overmolded Cable Jumper
Mighty Mouse SealTac™ Miniature Push-Pull Connectors, Cable Jumper SuperSpeed USB 3.0, 861-004

861-004
Cable Jumper SuperSpeed USB 3.0

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

  • 861-004-A = Target Contact Push-Pull Plug-to-USB 3.0 Overmolded Cable Jumper
  • 861-004-B = Spring Contact Push-Pull Receptacle-to-USB 3.0 Overmolded Cable Jumper