Contacts and Tools

Contacts and Tools

Contacts, Crimp Tools, Assembly Tools

This section of the catalog contains ordering information for contacts. Series 80 Mighty Mouse connectors are supplied with a full complement of crimp contacts. Contacts are terminated to wire using special tools and are snapped into place by hand or with a hand-held insertion tool. Damaged or miswired contacts may be removed from the connector using special extraction tools.

About Crimp Tools

Series 80 signal, power, and coaxial contacts are crimped to wire using Mil-Spec crimpers. Military Specification MIL-DTL-22520 provides the aerospace/defense industry with a common set of rugged, reliable hand crimp tools. This specification controls the voltage drop and tensile strength of crimp terminations.

Reference


Size #23 Crimp Removable Beryllium Copper, Alumel, or Chromel Thermocouple Contacts

Size #23 Crimp Removable Beryllium Copper, Alumel, or Chromel Thermocouple Contacts

809-001 · 809-002 · 809-065A · 809-065B · 809-066A · 809-066B

  • Size #23 Crimp Contacts for AWG 22 to 28
    Standard size #23 contacts accept #22 to #28 AWG wire. For thermocouple applications, specify alumel or chromel contacts. Contacts are bulk packaged. Terminate with standard M22520 crimper and special positioner.
Size #23 Pin and Socket Contacts for use with Size #8 Combo Arrangements

Size #23 Pin and Socket Contacts for use with Size #8 Combo Arrangements

809-335 · 857-034

  • Size #23 Crimp Contacts for Combo Arrangements with Size #8 Contacts
    Select these longer Size #23 contacts when ordering combo arrangements with size #8 contacts. Combo arrangements with size #8 contacts require the use of longer pin and socket, size #23 contacts. These contacts accept #22 to #28 AWG wire. Terminate with standard M22520/2-01 crimper for use with pin positioner, part number 809-174 and socket positioner, part number 809-369. Use insertion/extraction tool, part number 809-088. Contacts are bulk packaged.
Size #23 Small-Bore Pin and Socket Contacts for use with Size #26 to 30 AWG Wire

Size #23 Small-Bore Pin and Socket Contacts for use with Size #26 to 30 AWG Wire

809-042 · 809-043

  • Size #23 Crimp Contacts for 26 to 30 AWG Wire
    Select "small-bore" contacts for termination to size #26 to #30 AWG wire. Contacts are bulk packaged. Terminate with standard M22520 crimper with special positioner.
Size #23 Large-Bore Non-Removable Crimp Contacts for Size #20 to #22 AWG Wire

Size #23 Large-Bore Non-Removable Crimp Contacts for Size #20 to #22 AWG Wire

809-299 · 809-300

  • Size #23 Crimp Contacts for AWG #20 Wire (Non-Removable)
    Select "large-bore" version size #23 contacts for termination of size #20 to #22 AWG wire. Contacts are bulk packaged. Terminate with standard M22520 crimper with special positioner. Note contacts are installed with standard size #23 insertion tools.
Size #20 AWG Wire Adapter for Size #23 Contact and Size #20HD Crimp Contacts

Size #20 AWG Wire Adapter for Size #23 Contact and Size #20HD Crimp Contacts

809-093 · 809-204 · 809-205

  • Adapter for Crimping #20 AWG Wire to Size #23 Standard Bore Contacts
    Size #22 AWG wire is the largest wire size that fits standard size 23 contacts. Use this adapter to attach larger #20 gage wire. First, crimp wire to adapter, then crimp the adapter into the size #23 contact. Adapters are made of tellurium copper alloy #1452, and are gold plated. Crimp with M22520/1-01 tool and 809-138 (Daniels TH653) positioner. These adapters cannot be removed from connectors.
  • Size #20HD Crimp Contacts
    High-density size #20HD contacts accept #20 to #24 AWG wire. At rated test current of 7.5 amps, the maximum voltage drop is 55 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Contacts are bulk packaged. Terminate with M22520/2-01 crimper and 809-206 positioner.
Size #20 and #16 Crimp Power Contacts

Size #20 and #16 Crimp Power Contacts

850-002-20-363 · M39029/58-363 · 850-003-20-357 · M39029/57-357 · 809-110 · 809-111

  • Size #20 Crimp Contacts for use with Combo Contact Arrangements
    Standard size #20 contacts accept #20 to #24 AWG wire. At rated test current of 7.5 amps, the maximum voltage drop is 55 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE-AMS-39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.
  • Size #16 Crimp Contacts
    Standard size #16 contacts accept #16 to #20 AWG wire. At rated test current of 13 amps, the maximum voltage drop is 49 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE-AMS-39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.
Size #12 Crimp or Pneumatic

Size #12 Crimp or Pneumatic

809-112 · 809-113 · 830-004 · 830-003

  • Size #12 Crimp Contacts
    Standard size #12 contacts accept #12 to #14 AWG wire. At rated test current of 23 amps, the maximum voltage drop is 63 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE AS39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.
  • Size #12 Pneumatic Contacts
    Stainless steel pneumatic contacts attach to 3/32 inch (2.38) diameter tubing. Socket contact has o-ring and PTFE backup washers. Contacts snap into size #12 connector cavities. Ideal for pitot tube connections, these pneumatic contacts are rated for 100 PSI maximum air pressure. No installation tool is required. Remove contacts with plastic extraction tool 809-132.
Size #8 Power Contacts and Sealing Boot for Series 801, 802, and 805 Connectors

Size #8 Power Contacts and Sealing Boot for Series 801, 802, and 805 Connectors

850-014 · 850-013

  • Size #8 Contacts
    Power contacts accept #8 AWG wire. These contacts fit Mighty Mouse 801, 802 and 805 connectors with size 8 cavities. 46 amp current rating. Gold-plated copper alloy. Socket contact has stainless steel hood. Conforms to SAE AS39029 requirements. Terminate with pneumatic crimp tool (859-025) in conjunction with die assembly (859-026) and locator (859-046).
Size 16 Coax Crimp Contacts for 50 and 75 Ohm Coaxial Cable

Size 16 Coax Crimp Contacts for 50 and 75 Ohm Coaxial Cable

809-114 · M39029/76-424 · 809-115 · M39029/76-425 · 809-116 · M39029/78-432 · 809-117 · M39029/78-433

  • Size #16 Coaxial Contacts, 700 MHZ Max Frequency
    These #16 contacts accept 50 Ohm and 75 Ohm coaxial cable. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 800 VAC RMS sea level, 250 Vac at 50,000 feet. Contacts are packaged individually and are unassembled with instruction sheet. One contact consists of outer contact, fluorocarbon dielectric, inner contact and shield crimp sleeve. Inner and outer contacts are gold-plated copper alloy. Approved to SAE AS39029. VSWR rating 1.5:1 maximum up to 700 MHz. 5000 megOhm insulation resistance.
Size 12 Coax Crimp Contacts for 50 and 75 Ohm Coax Cable

Size 12 Coax Crimp Contacts for 50 and 75 Ohm Coax Cable

809-118 · 809-119 · 809-120 · 809-121

  • Size #12 Coaxial Contacts
    These #12 contacts accept 50 Ohm and 75 Ohm coaxial cable. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 1000 VAC RMS sea level, 250 Vac at 50,000 feet. Contacts are packaged individually and shipped unassembled with instruction sheet. One contact consists of outer contact , fluorocarbon dielectric, inner contact and shield crimp sleeve. Inner and outer contacts are gold-plated copper alloy. Approved to SAE AS39029. VSWR rating 1.5:1 maximum operating frequency range up to 700 MHz depending on cable selection. 5000 megOhm insulation resistance.
50 and 75 Ohm Coax Cable for Size 16 and 12 Coax Crimp Contacts

50 and 75 Ohm Coax Cable for Size 16 and 12 Coax Crimp Contacts

M17/119-RG174 · M17/113-RG316 · M17/094-RG179 · M17/095-RG180

  • Size #12 and #16 Coaxial Cable Specifications
    Cables shown may be used for matched and un-matched impedance contacts except for RG180; which is only used with non-matched impedance contacts.
Size #12, 3 GHz Max Operating Frequency, Matched Impedance, 50 Ohm Coax Contacts

Size #12, 3 GHz Max Operating Frequency, Matched Impedance, 50 Ohm Coax Contacts

852-016-01 · 852-016-02 · 852-016-03 · 852-018 · 852-015-01 · 852-015-02 · 852-015-03 · 852-017

  • Cable Information for Size #12, 50 Ohm Matched Impedance Coaxial Contacts
    These contacts offer improved frequency response compared to standard coaxial contacts above. VSWR is 1.32:1 at 3GHz . Nominal impedance is 50 Ohms. Insertion loss at 3GHz is 0.20 dB maximum. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 1000 Vac rms sea level, 250 VAC at 50,000 feet. Contacts are packaged individually and shipped unassembled with instruction sheet. Inner and outer contacts are gold-plated copper alloy. 5000 megOhm insulation resistance.
Size #12, 3 GHz Max Operating Frequency, Matched Impedance, 75 Ohm Coax Contacts

Size #12, 3 GHz Max Operating Frequency, Matched Impedance, 75 Ohm Coax Contacts

852-103-01 · 852-103-02 · 852-104-01 · 852-104-02

  • Size #12, 75 Ohm Matched Impedance Coaxial Contacts
    75 Ohm coax contacts provide DC – 3 GHz frequency range. Crimp termination. Supplied as unassembled kit with contact body, center contact and outer ferrule. Snap-in, rear-release contacts fit Glenair Series 80 Mighty Mouse connectors with size 12 contact cavities. Gold-plated copper alloy, fluoroplastic insulator.
Size #8, 2.5 GHz Max Operating Frequency, 50 Ohm Coax Contacts

Size #8, 2.5 GHz Max Operating Frequency, 50 Ohm Coax Contacts

852-043 · 852-043F · 852-043-02 · 852-042 · 852-042F · 852-042-02

  • Size #8 50 Ohm Contacts for Low Loss High Performance Coax Cable
    Coax contacts fit Glenair Series 80 Mighty Mouse connectors and MIL-DTL-38999 Series I, III, and IV connectors with size 8 contact cavities. 50 Ohm nominal impedance. 0-2.5 GHz frequency range. Solder conductor to center contact, shield termination is crimp type. Supplied as unassembled kit with contact body, center contact, outer ferrule and sealing boot. Contacts are snap-in, rear release with plastic extraction tool. Gold-plated copper alloy, Fluoropolymer insulator. See following page for information on coaxial cable.
Size #8, 3 GHz Max Operating Frequency, 50 Ohm Coax Contacts

Size #8, 3 GHz Max Operating Frequency, 50 Ohm Coax Contacts

852-031 · 852-031F · 852-030 · 852-030F

  • Size #8 Coaxial Contacts for:
    • M17/152-00001
    • M17/113-RG316
    • M17/060-RG142
    • F M17/128-RG400
    • M17/28-RG58 Cables
Size #8, 4 GHz Max Frequency, 75 Ohm Low-Loss Matched-Impedance Coax Contacts

Size #8, 4 GHz Max Frequency, 75 Ohm Low-Loss Matched-Impedance Coax Contacts

852-056-01 · 852-057-01 · 852-056-01F · 852-057-01F · 859-042-01 · 852-056-02 · 852-057-02 · 852-056-02F · 852-057-02F · 852-082-01 · 852-083-01 · 852-082-01F · 852-083-01F · 687-754-8-8 · 852-082-02 · 852-083-02 · 852-082-02F · 852-083-02F · 687-754-8-9

  • Size #8 Coaxial Contacts
    Size 8 coax contacts fit aerospace-grade digital video cable. 75 Ohm nominal impedance. 0-4 GHz frequency range. Crimp termination. Supplied as unassembled kit with contact body, center contact, outer ferrule and sealing boot. These snap-in, rear-release contacts fit Glenair Series 80 Mighty Mouse connectors with size 8 contact cavities. Gold-plated copper alloy, fluoroplastic insulators.
  • Size #8 Coaxial Contact Crimp Tools and Sealing Boot
    Sealing Boot 859-042-01, Sealing Boot 687-754-8-8/-9
  • Size #8 Coaxial Contact 75 Ohm Cable
    PIC™ brand video cable is specially designed and manufactured for reliable performance in aircraft systems and other harsh environments involving high temperature, EMI and corrosive materials. Improved strength, lower attenuation, and better shielding compared with M17/94-RG179. Silver-plated conductor, foamed FEP dielectric, tinned copper braid, FEP or ETFE jacket. Skydrol resistant, RoHS compliant, meets FAA FAR Parts 23 and 25, Appendix F flammability, complies with MIL-DTL-17.
Size #8 Coax Contacts, for 95 Ohm Cable

Size #8 Coax Contacts, for 95 Ohm Cable

852-007-08-367 · 852-007-08-366 · 859-042-02

  • Size #8 Coaxial Contacts
    Coax contacts accept M17/095-RG180 cable. These snap-in, rear release contacts fit Glenair Series 80 Mighty Mouse connectors and Glenair MIL-DTL-38999 Series I, III, and IV connectors with size #8 cavities. Crimp termination. Gold-plated copper alloy, Fluoropolymer insulator. Supplied unassembled. Order sealing boot separately (fig. 3). 1 A current rating, 500 Vac. SAE AS39029 qualified.
  • Size #8 Coaxial Contact 95 Ohm Cable
Size #8 Concentric Twinax Contacts, for MIL-STD-1553 Databus

Size #8 Concentric Twinax Contacts, for MIL-STD-1553 Databus

853-003-08-625 · 853-004-08-628 · 859-042-01

  • Size #8 Concentric Twinax Contacts for MIL-STD-1553 Databus
    Concentric twinax contacts accept M17/176-0002 shielded twisted pair databus cable. These snap-in, rear release contacts fit Glenair Series 80 Mighty Mouse connectors and Glenair MIL-DTL-38999 Series I, III and IV connectors with size #8 cavities. Crimp termination. Gold-plated copper alloy, FEP insulator. Supplied unassembled with heatshrink boot (fig.3). Order sealing boot separately (fig.4). 55mV max voltage drop at 1 amp test current. DWV at sea level: 1000 VAC between contacts; 500 VAC between intermediate and outer contact. SAE AS39029 qualified.
  • Calbe for Size #8 Conecntric Twinax Contacts for MIL-STD-1553 Databus
    Heatshrink Boot, Sealing Boot
Size #8 Differential Twinax Contacts

Size #8 Differential Twinax Contacts

853-014 · 853-018 · 853-025 · 853-013 · 853-017 · 853-024

  • Size #8 Differential Twinax Contacts
    Differential twinax contacts accept shielded twisted pair databus cable. These snap-in, rear release contacts fit Glenair Series 80 Mighty Mouse connectors. Crimp termination. Gold-plated copper alloy , FEP insulator. Supplied unassembled with optional sealing boot.
  • 8 Differential Twinax Contact 100 Ohm Cable
  • Size #8 Differential Twinax Contact Cable
Size #8 100 Ohm Quadrax Contacts

Size #8 100 Ohm Quadrax Contacts

854-001 · 854-001-05 · 854-001-05F · 854-001-02 · 854-001-02F · 854-001-04 · 854-001-04F · 854-001-01 · 854-001-01F · 854-001-03 · 854-001-03F · 854-002 · 854-002-05 · 854-002-05F · 854-002-02 · 854-002-02F · 854-002-04 · 854-002-04F · 854-002-01 · 854-002-01F · 854-002-03 · 854-002-03F

  • Size #8 Quadrax Contacts
    100 Ohm quadrax contacts accept standard flight-grade star quad cable. These snap-in, rear release contacts fit Glenair Series 800 through 805 Mighty Mouse connectors (not compatible with Series 806) with size #8 keyed insulators to properly align contact. Crimp termination. Contact has in-line key for alignment in connector. Gold-plated copper alloy , thermoplastic insulators. Supplied as unassembled kit.
  • Size #8, 100 Ohm Quadrax Contact Cable
kV Seal Size #12 Contacts, GHV-003

GHV-003
kV Seal Size #12 Contacts

GHV-003 kV Seal Size #12 13.5 kV contacts for Glenair Mighty Mouse and Series 79, and D38999 Series II connectors

  • 13.5 kVDC operating voltage
  • .518" socket for drop-in use with Glenair Signature Mighty Mouse, Series 79, and MIL-DTL-38999 Series II connectors
Crimp Tools and Positioners

Crimp Tools and Positioners

  • 809-015 and 809-128, Miniature Adjustable Crimp Tools
  • Positioners for use with Miniature Adjustable Crimp Tools
  • 809-136, Crimp Tool and Positioner for Size #12, #16, #20 Power Contacts and Adapters
  • 809-127, Crimp Tool and Positioner for #16 Coaxial Outer Contact
  • 809-133, Crimp Tool and Positioner for #12 Coaxial Outer Contact
  • 809-129, Parallel Action Crimp Tool and Hex Die Set for 50 Ohm Matched Impedance #12 Coax
  • Pneumatic Crimp Tool for #8 Power Contacts
  • 859-025, Pneumatic Crimp Tool
  • 859-026, Die Assembly for Size #8 Contacts
  • 859-046 and 859-164, Locator for Size #8 Contacts
Contact Installation and Removal Tools

Contact Installation and Removal Tools

809-088 · 809-013 · 809-203 · 809-207 · M81969/14-10 · 809-131 · M81969/14-03 · 809-132 · M81969/14-04 · M81969/8-07 · M81969/8-08 · M81969/8-09 · M81969/8-10 · 859-049 · M81969/14-12

  • Contact Insertion and Removal Tools
Contact Retention Tester and Size 8 Sealing Boots

Contact Retention Tester and Size 8 Sealing Boots

809-107-1 · 809-541-1 · 809-370-1 · 809-371-1 · 809-372-1 · 859-042

  • Contact Retention Testers for Size #23, #20, #16, #12 Contacts (Kit or Individual Parts)
    Check for properly seated contacts with this spring-loaded tester. Apply the tool tip to the mating end of a contact. Push on the handle until the spring compresses to the recommended force. A visual indicator shows full compression. The contact is properly retained if it is not displaced.
  • Size #8 Sealing Boots
    Replace damaged or worn size #8 sealing boots. Slide boot onto wire before terminating contact. After contact is installed in connector, slide boot forward into connector grommet to seal the contact cavity.
Dummy Contact Sealing Plugs

Dummy Contact Sealing Plugs

680-116-23 · 680-120-20HD · 680-116-20 · 680-116-16 · 680-116-12 · 680-116-8 · 680-116-8B

  • For All Series 80 Connectors
    The use of color-coded M27488 type plastic sealing plugs in unused contact cavities a requirement in all environmental interconnect applications (IAW NA01-1A-505-1,WP 007 00 or 020 00). Conventional sealing plugs, combined with the connector grommet seal, provide reliable dust and moisture ingress protection.
Grommet Sealing Plugs

Grommet Sealing Plugs

809-155 · 859-012 · 859-013 · 859-014

  • For All Series 80 Connectors
    Grommet sealing plugs are used to seal unwired contact cavities. The size #23 sealing plug is specially designed to fit Glenair Series 80 grommets. Sizes 20, 16 and 12 plugs conform to MS27488 requirements. After installing unwired contacts into unused cavities, insert knob end of sealing plug into grommet until it bottoms against the unwired contact per illustration. Install sealing plugs with standard contact insertion/extraction tools . Size #23 plug is polyphenylsulphone, other sizes are per MS27488 requirements.