Fiber Optic Mighty Mouse

Inactive for New Design Fiber Design Applications

See Series 806 Fiber Optic Connectors


Related Glenair Content


Size #16 Fiber Optic Termini, 181-057 and 181-075

181-057 and 181-075
Size #16 Fiber Optic Termini

Reduce Size and Weight with Series 80 Mighty Mouse Fiber Optic Connectors

New size 16 fiber optic termini can be used in any standard Mighty Mouse connector but perform best in our Series 801, 804 and 805 systems. Available for single mode or multi mode fiber, these termini have low insertion loss and are intended for high-reliability aerospace applications. Series 80 connectors offer substantial reductions in size and weight compared to our D38999 type fiber optic connectors. Complete how to order instructions are included on the following pages. When ordering termini (sold seperately), please refer to the insert arrangement tables for count and size.

  • Single Mode and Multi Mode
  • Snap-in, Rear Release
  • Precision Ceramic Ferrules
  • 0.5 dB Typical Attenuation
  • 1 to 22 Channels
Size #20HD Fiber Optic Termini, 181-084 and 181-085

181-084 and 181-085
Size #20HD Fiber Optic Termini

Reduce Size and Weight with Series 80 Mighty Mouse Fiber Optic Connectors

New size 20HD fiber optic termini can be used in any standard Mighty Mouse connector but perform best in our Series 801, 804 and 805 systems. Available for single mode or multi mode fiber, these termini have low insertion loss and are intended for high-reliability aerospace applications. Series 80 connectors offer substantial reductions in size and weight compared to our D38999 type fiber optic connectors. Complete how to order instructions are included on the following pages. When ordering termini (sold seperately), please refer to the insert arrangement tables for count and size.

  • Single Mode and Multi Mode
  • Snap-in, Rear Release
  • Precision Ceramic Ferrules
  • 0.5 dB Typical Attenuation
  • 3 to 69 Channels