Glenair Series 802 AquaMouse™ Delivers High-Pressure Sealing and Rugged Design in a Miniature Package
Series 802
Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel, or marine bronze shells and a "piston" O-ring for hydrostatic sealing. Gold-plated contacts accept #12-30 AWG wire. Printed circuit board receptacles are available, along with hermetic receptacles.
Available in ten sizes from 1 to 130 contacts, Series 802 connectors feature 316 stainless steel or marine bronze shells. Viton® O-rings resist high temperature and corrosive chemicals. Connectors withstand up to 3500 PSI hydrostatic pressure in a mated condition. Hermetic versions withstand 1000 PSI open face pressure and are rated to 1 x 10-7 ccHe per second. For hermetic applications with higher leak rate requirements add modification code -585. See Mod Code table for specifications.
Reference
Deep Water
Mighty Mouse > Series 802 AquaMouse
 |
AquaMouse™ plugs available with integral band platform or accessory thread. Integral platform allows for direct attachment of cable shield. Select accessory threads for attachment of cable backshells. Crimp contacts are packaged with connectors. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Square flange receptacle with integral cable shield termination platform or accessory thread for attachment of backshells. Contacts are crimp-type and are packaged with the connector. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Panel mount connectors feature O-ring seal and gold plated, factory-installed PC tail or solder cup contacts. Contacts are non-removable. Choose environmental or watertight version. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
These stainless steel, glass-sealed connectors are available with rear accessory threads. Choose front panel mount jam-nut, rear panel mount jam-nut, or square flange shells. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Stainless steel, glass-to-metal hermetic connectors are available with crimp removable termination and integral banding porch. Choose jam-nut or square flange versions. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Stainless steel, glass-to-metal hermetic PCB connectors with PC tail or solder cup contacts. Select front or rear panel mount jam-nut, front panel mount square flange or weld mount shell styles. Contacts are gold plated iron alloy. 100% tested and rated than 1 x 10-7 ccHe/sec leak rate. Open face pressure rating 1000 PSI.
|
 |
These stainless steel, glass-sealed connectors are available with size 12 or 16 coax contacts only. Choose front or rear panel mount jam-nut or box mount connector versions. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Open face pressure rating 1000 PSI.
|
 |
Provide a separable hermetic connection on both sides of a mounting panel. 100% tested to meet 1 X 10-7 ccHe/sec @ 1 atm helium leak rate. Gold plated iron alloy contacts and compression glass dielectric material. The passivated, stainless steel connector shell offers excellent corrosion protection. Available with pin to pin contacts. Power applied to a given contact on one end will result in power to contact directly opposite, regardless of contact identification letter. Shell sizes 5 thru 21 have a maximum open face rated test pressure of 1,000 PSI in one direction.
|
 |
Specify overmolded cordsets for optimum convenience and performance. Low smoke zero-halogen polyurethane offers excellent abrasion and chemical resistance. Choose polyamide overmold for medium duty low pressure applications, or select thermoset polyurethane overmold for maximum performance and 2500 PSI rating.
|