Series 806 Mil-Aero Ultraminiature Connectors

Series 806 Mil-Aero Ultraminiature Connectors

Next-Generation High-Density Connector Series for Demanding Aerospace, Defense and other Harsh-Application Environments — Half the size and weight of MIL-DTL-38999 Series III with Superior Performance

Series 806

Series 806 Mil-Aero Ultraminiature connectors offer significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, industrial robotics, transportation systems and more. Designed for general use in harsh vibration, shock and environmental settings — as well as high altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards — the Series 806 Mil-Aero features numerous mechanical design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors.

Series 806 Mil-Aero Ultraminiature Connector Reference

About Series 806 Backshells

PC Board Layouts

Slideshow Presentation

Product Datasheet

806-012

806-012

Plug Connectors
Series 806 Mil-Aero Ultraminiature
806-013

806-013

Square Flange Receptacle Connectors
Series 806 Mil-Aero Ultraminiature
806-019

806-019

Line Receptacle Connectors
Series 806 Mil-Aero Ultraminiature
806-020

806-020

Jam Nut Receptacle Connectors
Series 806 Mil-Aero Ultraminiature
806-021

806-021

Jam Nut Receptacle Connectors, PC Tail Contacts
Series 806 Mil-Aero Ultraminiature
806-022

806-022

Square Flange Receptacle Connectors, PC Tail Contacts
Series 806 Mil-Aero Ultraminiature
806-025

806-025

Glass-to-Metal Hermetic Receptacles, Solder Cup/PC Tail
Series 806 Mil-Aero Ultraminiature
806-026

806-026

Hermetic Receptacles, PC Tails, Threaded Standoff
Series 806 Mil-Aero Ultraminiature
806-028

806-028

Lightweight Aluminum Hermetic Receptacles, PC Tail
Series 806 Mil-Aero Ultraminiature
240-806

240-806

Filtered Receptacles, Jam Nut
Series 806 Mil-Aero Ultraminiature
240-806-21

240-806-21

Filtered Receptacles, Jam Nut, PC Tail, Threaded Standoff
Series 806 Mil-Aero Ultraminiature
#20HD Fiber Optic Termini

#20HD Fiber Optic Termini

Single or multi mode. Ceramic ferrule. 0.5 dB loss.
#22HD Crimp Contacts

#22HD Crimp Contacts

Military grade. Heavy gold plating.
809-442 and 809-443 Contacts

809-442 and 809-443 Contacts

#22HD Crimp Contacts for #20AWG Wire, Non-removable
Crimp Tools, Insertion/Extraction Tools

Crimp Tools, Insertion/Extraction Tools

Sealing Plugs, Band-Master ATS, O-rings

Sealing Plugs, Band-Master ATS, O-rings

930-017 and 600-221

930-017 and 600-221

Panel Gaskets and Connector Holding Tools
600-246 Spanner tool, 809-444 Low Profile Jam-nut

600-246 Spanner tool, 809-444 Low Profile Jam-nut

  • Series 806 Connector Spanner Tools
  • Series 806 Low Profile Jam-nut
480-003

480-003

Nut Plates
806-035

806-035

Hex Jam Nuts for Mighty Mouse Receptacles
667-440, 667-441 and 667-443

667-440, 667-441 and 667-443

Protective Covers
650-088

650-088

Dummy Stowage Receptacle
809-060

809-060

Thin Lip Environmental Shrink Boots
627V234

627V234

Swing-Arm® Flex Strain Relief With EMI Adapter
620-081

620-081

Composite Strain Relief
387-243

387-243

Composite EMI/RFI Backshell
380-143

380-143

Metal EMI/RFI Backshell
390-091

390-091

Metal EMI/RFI Submersible Backshell
440-191

440-191

Metal EMI/RFI Boot and Band Adapter
440-202

440-202

Composite EMI/RFI Banding Adapter
770-003

770-003

Heatshrink Boots for Band Adapters
317-111

317-111

EMI/RFI Piggyback Environmental Boot Adapters
457-048

457-048

Composite EMI/RFI Qwik-Ty® Strain Relief
4470-1061

4470-1061

Composite EMI/RFI Band-in-a-Can Backshell
443-039

443-039

Composite EMI/RFI Band-in-a-Can Backshell
620-080

620-080

Strain Relief
340VS035

340VS035

Shorting Cap