Series 800

Series 800

Environmental Sealing and Rugged Design in a Lightweight, Ultraminiature Package

Series 800 connectors are intended for light and medium duty applications where size, weight and cost outweigh the need for heavier-duty Series 80 connectors. Terminate shielded cable directly to the integral band platform for excellent EMI protection. Originally used for aerospace sensors, these Series 800 connectors have proven to be a good solution for small form factor tactical equipment including keyboards, radios, ruggedized RPDA's and other dismounted soldier equipment. These connectors meet the requirements of MIL-STD-810 for immersion, vibration, sand and dust, shock, and corrosion resistance.

Reference

Mighty Mouse Connectors and Cables > Section C

800-006 Thru 800-009

800-006 Thru 800-009

Plug with Crimp Contacts, Hex or Knurled Coupling
  • 800-006 Thru 800-009 Dimensions
800-010 and 800-011

800-010 and 800-011

Receptacle with Rear Release Crimp Contacts
  • 800-010-01 and 800-011-01 Dimensions
  • 800-010 and 800-011 Dimensions
800-012 and 800-040

800-012 and 800-040

PCB Receptacle with PC Tails or Solder Cups
  • 800-012 and 800-040 Dimensions
800-032

800-032

PCB Mount Right Angle Header Receptacle
  • 800-032 Dimensions
  • 800-032 PCB Mounting Footprints
800-013

800-013

PC Tail or Solder Cup, Hermetic Receptacle
  • 800-013 Shell Size 5 and 6 Dimensions
  • 800-013 Shell Size 7 thru 12 Dimensions
800-060

800-060

Jam-Nut Mount, Bulkhead Feed–Thru Connector
  • 800-060 Dimensions
Series 800 Harsh Environment Shielded Cordsets

Series 800 Harsh Environment Shielded Cordsets

800-034, -056, -041, and -057 Ordering Information
800-038, -058, -039, and -059 Ordering Information
  • Single-ended or double-ended
  • Rugged, watertight construction
  • 100% electrically tested
  • Flexible to -550C. (Style 2)
  • Stainless steel shield termination band
  • Resistant to chemicals
  • Withstands UV and ozone
Series 800 Ultraflexible "Phantom Cable" Cordsets

Series 800 Ultraflexible "Phantom Cable" Cordsets

800-052, -053, -054, -055 Ordering Information
  • Overbraided cable jacket for excellent flexibility
  • Ultra-lightweight AmberStrand® EMI shield
  • 100% electrically tested
  • Flexible to -550°C.
  • Stainless steel shield termination band