Series 801

Series 801

Mil-Spec Performance in a Lightweight, Ultraminiature Package

The 801 Series Mighty Mouse is ideal for use in high-density packaging applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

Reference

Mighty Mouse Connectors and Cables > Section D

801-007 and 801-008

801-007 and 801-008

Plug with Crimp Contacts
  • 801-007 and 801-008 Dimensions
801-113 and 801-114

801-113 and 801-114

Panel Plug or PCB Panel Plug with Crimp Contacts
  • 801-113 and 801-114 Dimensions
801-069

801-069

Double-Start Thread Cobra™ Plug, Low Profile Right Angle
  • 801-069 Dimensions
801-009 and 801-010

801-009 and 801-010

Receptacle with Crimp Contacts
  • 801-009-01 and 801-010-01 Dimensions
  • 801-009-02 and 801-010-02 Dimensions
  • 801-009-07 and 801-010-07 Dimensions
  • 801-009-12/-22 and 801-010-12/-22 Dimensions
801-011 and 801-033

801-011 and 801-033

Receptacle with PC Tails or Solder Cups
  • 801-011 and 801-033 Dimensions
801-123

801-123

PCB Receptacle with Twinax Contacts
  • 801-123 Dimensions
801-023

801-023

Right Angle PCB Header Receptacle with PC tails
  • 801-023 Dimensions
  • 801-023 PCB Footprints, Socket Connectors
801-075

801-075

PC Tail Receptacle with Threaded Standoff
  • 801-075-07 Dimensions
801-012

801-012

Hermetic Receptacle, Solder Cup or PC Tail
  • 801-012-07 Dimensions
  • 801-012-02 Dimensions
  • 801-012 Shell Style -03 and -13 Dimensions
801-126

801-126

Board Mount Hermetic Receptacle wth PC Tails
  • 801-126 Shell Style -02 Dimensions
801-059

801-059

Hermetic Receptacle with Co-Ax Pin Contacts
  • 801-059 Shell Style -02 Dimensions
  • 801-059 Shell Style -03 Dimensions
  • 801-059 Shell Style -07 Dimensions
801-124

801-124

Hermetic PCB Receptacle with Co-Ax Contacts
  • 801-124 Dimensions
801-074

801-074

Bulkhead Feed-Thru Connector
  • 801-074 Dimensions
801-121

801-121

Hermetic Bulkhead Feed-thru Connector
  • 801-121-02 and 801-121-07 Dimensions
801-017

801-017

Sav-Con® Connector Saver
  • 801-017 Dimensions
Series 801 Harsh Environment Shielded Cordsets

Series 801 Harsh Environment Shielded Cordsets

801-026, -070, -034, and -071 Ordering Information
801-031, -072, -032, and -073 Ordering Information
  • Single-ended or double-ended
  • Rugged, watertight construction
  • 100% electrically tested
  • Flexible to -550°C. (Style 2)
  • Stainless steel shield termination band
  • Resistant to chemicals
  • Withstands UV and ozone
Series 801 Ultraflexible "Phantom Cable" Cordsets

Series 801 Ultraflexible "Phantom Cable" Cordsets

801-065, -066, -067, -068 Ordering Information
  • Overbraided cable jacket for excellent flexibility
  • Ultra-lightweight AmberStrand® EMI shield
  • 100% electrically tested
  • Flexible to -550°C.
  • Stainless steel shield termination band