Series 802 AquaMouse™

Series 802 AquaMouse™

High-Pressure Sealing and Rugged Design in a Miniature Package

Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel or marine bronze shells and a "piston" O-ring for hydrostatic sealing. Gold-plated contacts accept #12-30 AWG wire. Printed circuit board receptacles are available, along with hermetic receptacles.

Reference

Mighty Mouse Connectors and Cables > Section E

802-008 and 802-009

802-008 and 802-009

Plug with Crimp Contacts
  • 802-008-06 and 802-009-06 Dimensions
802-010 and 802-011

802-010 and 802-011

Receptacle with Crimp Contacts
  • 802-010-07 and 802-011-07 Dimensions
  • 802-010-02 and 802-011-02 Dimensions
  • 802-010-1 and 802-011-01 Dimensions
802-012 and 802-030

802-012 and 802-030

Receptacle with PC Tails or Solder Cups
  • 802-012-02 and 802-030-02 Dimensions
  • 802-012-07 and 802-030-07 Dimensions
  • 802-012-00 and 802-030-00 Dimensions
802-013

802-013

Hermetic Receptacle with PC Tails or Solder Cups
  • 802-013-00 Dimensions
  • 802-013-07 Dimensions
  • 802-013-03 Dimensions
  • 802-013-02 Dimensions
802-040

802-040

Hermetic Coax Receptacle, 1000 PSI Open Face Rated
  • 802-040-00 Dimensions
  • 802-040-02 Dimensions
  • 802-040-03 Dimensions
  • 802-040-07 Dimensions
802-056

802-056

Hermetic Receptacle with Removable Crimp Termination
  • 802-056 Dimensions
802-050

802-050

Hermetic Jam-nut Mount Bulkhead Feed-Thru Receptacle
  • 802-050 Dimensions
Series 802 Harsh Environment Shielded Cordsets

Series 802 Harsh Environment Shielded Cordsets

802-019, -022, -032 and -033 Ordering Information
802-026, -027, -028, and -029 Ordering Information
  • 2500 PSI (Style 1)
  • Rugged, watertight construction
  • 100% electrically tested
  • BandMaster ATS Shield Termination
  • Abrasion Resistance
  • Resistant to chemicals
  • Withstands UV and ozone