Series 803 Bayonet

Series 803 Bayonet

¼ Turn Locking, Rugged Design and Ultraminiature Size

Ideal for tactical handheld radios, sensors, test equipment and autosport equipment, the Series 803 connector adds quick bayonet coupling to the Glenair Series 80 product line. Key features are small size, light weight, environmental protection, and crimp-and-poke contacts. These features make the Series 803 Bayonet connector suitable for a wide range of quick-disconnect applications. Fluorosilicone seals resist most chemicals and provide splash protection.

Not rated for water immersion.

Reference

Mighty Mouse Connectors and Cables > Section F

803-001 and 803-002

803-001 and 803-002

Plug with Crimp Removable Contacts
  • 803-001-06 and 803-002-06 Dimensions
803-003 and 803-004

803-003 and 803-004

  • 803-004-07 and 803-003-07 Dimensions
  • 803-004-02 and 803-003-02 Dimensions
  • 803-004-01 and 803-003-01 Dimensions
803-005 and 803-015

803-005 and 803-015

PC Tail and Solder Cup Receptacle
  • 803-005 and 803-015 Dimensions
803-006

803-006

Hermetic Receptacle, PC Tail and Solder Cup
  • 803-006-02 and 803-006-07 Dimensions
803-010

803-010

Bulkhead Feed-Thru Connector
  • 803-010-07 and 803-010-02 Dimensions
Series 803 Harsh Environment Shielded Cordsets

Series 803 Harsh Environment Shielded Cordsets

803-009, 030, -016, and -031 Ordering Information
803-013, -032, -014 and -033 Ordering Information
  • Single-ended or doubleended
  • Rugged, watertight construction
  • 100% electrically tested
  • Flexible to -550°C. (Style 2)
  • Stainless steel shield termination band
  • Resistant to chemicals
  • Withstands UV and ozone
Series 803 Ultraflexible "Phantom Cable" Cordsets

Series 803 Ultraflexible "Phantom Cable" Cordsets

803-026, 803-027, 803-028, 803-029 Ordering Information
  • Overbraided cable jacket for excellent flexibility
  • Ultra-lightweight AmberStrand® EMI shield
  • 100% electrically tested
  • Flexible to -550°C.
  • Stainless steel shield termination band