Series 804 Quick-Disconnect

Series 804 Quick-Disconnect

Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package

Introducing the new Mighty Mouse Series 824 Locking Push-Pull Connector: all the familiar size, weight and performance advantages of the industry-standard Mighty Mouse 804 push-pull connector with a revolutionary low-profile locking coupling mechanism. Glenair's primary design goal in the development of the locking 824 was to bring mil-spec caliber connector performance to locking push-pull applications. The Series 824 Locking Push-Pull provides superior sealing, excellent EMI protection, low-profile ergonomic mating and de-mating, and easy crimp contact termination. The locking push-pull mechanism delivers visual, tactile, and audible mating confirmation under even the most extreme field conditions. Built for long-term durability and reduced size and weight, the high-density Series 824 Locking Push-Pull connector far surpasses commercial caliber push-pull connectors.

Reference

Product Datasheets

Mighty Mouse Connectors and Cables > Section G

804-001 & 804-002

804-001 & 804-002

Plug Connector
  • 804-001-06 and 804-002-06 Dimensions
804-066-06

804-066-06

Plug with Integral Cobra Backshell
  • 804-066-06 Dimensions
804-009, 804-021

804-009, 804-021

PC Tail or Solder Cup Panel Mount Plug
  • 804-009-07, 804-021-07 Dimensions
  • 804-009-00, 804-021-00 Dimensions
  • 804-009-02, 804-021-02 Dimensions
804-116

804-116

Crimp Contact, Panel Mount Plug
  • 804-116-07 Dimensions
  • 804-116-02 Dimensions
  • 804-116-00 Dimensions
804-003 and 804-004

804-003 and 804-004

Receptacle Connector
  • 804-004-07 and 804-003-07 Dimensions
  • 804-004-00 and 804-003-00 Dimensions
  • 804-004-01 and 804-003-01 Dimensions
804-005, 804-020

804-005, 804-020

PCB or Solder Cup Receptacle
  • 804-005-07, 804-020-07 Dimensions
  • 804-005-00, 804-020-00 Dimensions
804-006

804-006

Hermetic Receptacle
Bulkhead Feed–Thru Receptacle
  • 804-006-07 Dimensions
  • 804-006-00 Dimensions
804-067-07

804-067-07

  • 804-067-07 Dimensions
804-113

804-113

Quick-Release Lanyard Plug
  • 804-113 Dimensions
804-114

804-114

Quick-Release Lanyard Receptacle
  • 804-114 Dimensions
Series 804 Harsh Environment Shielded Cordsets

Series 804 Harsh Environment Shielded Cordsets

804-015, -062, -022, and -063 Ordering Information
804-018, 064, -019, -065 Ordering Information
  • Single-ended or doubleended
  • Rugged, watertight construction
  • 100% electrically tested
  • Flexible to -550 °C. (Style 2)
  • Stainless steel shield termination band
  • Resistant to chemicals
  • Withstands UV and ozone
Series 804 Ultraflexible "Phantom Cable" Cordsets

Series 804 Ultraflexible "Phantom Cable" Cordsets

804-058, -059, 060, 061 Ordering Information
  • Overbraided cable jacket for excellent flexibility
  • Ultra-lightweight AmberStrand® EMI shield
  • 100% electrically tested
  • Flexible to -550°C.
  • Stainless steel shield termination band
808-086

808-086

USB Cordset Hub
808-007

808-007

Interface Adapter
  • USB Tactical Patch Cable with Nomex® Jacket
808-027

808-027

AN/PRC-148 Radio Connector with Mighty Mouse 804 Push/Pull Interface
  • General Information
  • Ordering Information
808-001

808-001

USB 2.0 Flash Drive
824-001

824-001

Series 824 Locking Push/Pull Plug Connector
  • How to Order
824-003

824-003

Series 824 Locking Push/Pull Plug Connector
  • How to Order
  • Dimensions
824-010

824-010

Locking Push/Pull with Hi-Speed 10G Contacts
  • Ordering Information
  • Dimensions