Series 805

Series 805

Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package

The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickel plated beryllium copper spring assures low shell-to-shell resistance. The Series 805, although larger than other Series 80 versions, saves size and weight compared to MIL-DTL-38999 connectors with no compromise in performance.

Reference

Mighty Mouse Connectors and Cables > Section H

805-001 and 805-002

805-001 and 805-002

Plug with Crimp Contacts
  • 805-001 and 805-002 Dimensions
805-061

805-061

Right Angle Plug with Integral Shell and Crimp Contacts
  • 805-061 Dimensions
805-003 and 805-004

805-003 and 805-004

Receptacle with Banding Platform or Accessory Thread
  • 805-003 and 805-004 Shell Style -01 Dimensions
  • 805-003 and 805-004 Shell Style -02 Dimensions
  • 805-003 and 805-004 Shell Style -07 Dimensions
  • 805-003 and 805-004 Shell Style -12 and -22 Dimensions
805-005 and 805-017

805-005 and 805-017

PC Tail or Solder Cup Receptacle
  • 805-005 and 805-017 Shell Style -02 Dimensions
  • 805-005 and 805-017 Shell Styles -12 and -22 Dimensions
  • 805-005 and 805-017 Shell Style -07 Dimensions
805-129

805-129

Panel Mount Receptacle with #12 Twinax PCB Contacts
  • 805-129 Shell Style 07 Dimensions
  • 805-129 Shell Style 12 and 22 Dimensions
  • 805-129 Shell Style 02 Dimensions
805-067

805-067

Jam-Nut, Rear Panel Mount PCB Receptacle
  • 805-067 Shell Style -07 Dimensions
805-011

805-011

Right Angle PCB Header Receptacle
  • 805-011 Shell Style -07 Dimensions
  • 805-011 Shell Style -07 PCB Footprints
  • 805-011 Shell Style -07 PCB Footprints
805-006

805-006

Hermetic Receptacle with PC Tails or Solder Cup Contacts
  • 805-006 Dimensions
805-019

805-019

Hermetic Receptacle with Band Platform and Solder Cups
  • 805-019 Dimensions
805-130

805-130

Hermetic Receptacle with PC Tail Co-Ax Contacts
  • 805-130 Dimensions
805-132

805-132

PC Tail Co-Ax Contacts, with Threaded Standoff
  • 805-132 Dimensions
805-066

805-066

Bulkhead Feed–Thru Receptacle
  • 805-066 Shell Style -07 Dimensions
805-127

805-127

Hermetic, Bulkhead Feed–Thru Receptacle
  • 805-127-07 Dimensions
805-010

805-010

Sav-Con® Saver
  • 805-010 Dimensions
Series 805 Harsh Environment Shielded Cordsets

Series 805 Harsh Environment Shielded Cordsets

805-009, -018, -062, -063 Ordering Information
805-015, 016, -064 and -065 Ordering Information
  • Single-ended or doubleended
  • Rugged, watertight construction
  • 100% electrically tested
  • Flexible to -55°C. (Style 2)
  • Stainless steel shield termination band
  • Resistant to chemicals
  • Withstands UV and ozone
Series 805 Ultraflexible "Phantom Cable" Cordsets

Series 805 Ultraflexible "Phantom Cable" Cordsets

  • Overbraided cable jacket for excellent flexibility
  • Ultra-lightweight AmberStrand® EMI shield
  • 100% electrically tested
  • Flexible to -55°C.
  • Stainless steel shield termination band