Series 801 High-Speed

Series 801 High-Speed

High-Speed Plug and Receptacle Connectors

The 801 Series High-Speed Mighty Mouse is ideal for use in USB 2.0 and other high-speed databus applications. The connector is equipped with special PFA (Fluoropolymer) insulators and is optimized for use with high-speed differential wire such as our 963-001 Series cable. Five insert arrangements are offered with 4, 7, 10, 19 and 26 size #23 contacts. The high-density, small form factor connector is suited for applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

Reference

Mighty Mouse Connectors and Cables > Section P

801-036 and 801-039

801-036 and 801-039

Double-Start ACME Threads Plug Connector
  • 801-036 and 801-039 Dimensions
801-037 and 801-040

801-037 and 801-040

Crimp Receptacle Connector with Double-Start ACME Threads
  • 801-037 and 801-040 Shell Style 01
  • 801-037 and 801-040 Shell Style-02 Dimensions
  • 801-037 and 801-040 Shell Style -07 Dimensions
801-038 and -041 PCB Receptacle

801-038 and -041 PCB Receptacle

Double-Start ACME Threads
  • -02 Square Flange and -07 Jam Nut Dimensions
801-046

801-046

Mighty Mouse High-Speed Back-to-Back Connector with Double-Start ACME Threads
801-077

801-077

Mighty Mouse High-Speed Connector to L-COM 10GBASE-T
Ethernet Connector with Double-Start ACME Threads