Series 804 High-Speed

Series 804 High-Speed

Environmental sealing and rugged design in a lightweight push-pull package designed for high bandwidth field applications

Series 804 quick-disconnect offers environmental sealing and rugged design in a lightweight, push-pull package. Ideal for breakaway connections, the Series 804 QDC High-Speed connector features a stainless steel spring in the receptacle and a detent on the plug body. Used for headsets, radios, weapons and other applications, the QDC Mighty Mouse meets immersion requirements and provides excellent durability. The gold-plated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone o-ring provides a watertight seal when mated. PCB mount versions also available.

Reference

Mighty Mouse Connectors and Cables > Section Q

804-026 and 804-027

804-026 and 804-027

Quick-Disconnect Plug Connector with #23 Crimp Rear Release Contacts
  • 804-026-06 Integral Band Platform
  • 804-027-06 Accessory Thread
804-028 and 804-029

804-028 and 804-029

Quick-Disconnect Receptacle Connector with size #23 Crimp Rear Release Contacts
  • 804-028-01 In-Line
  • 804-028-07 Rear Panel Jam Nut Mount
  • 804-028-00 Front Panel Jam Nut Mount
804-030 and 804-031

804-030 and 804-031

Rear and Front Mount Jam-Nut PCB or Solder Cup Receptacle
  • Rear panel jam nut 804-030/031 - shell style 07
  • Front panel jam nut 804-030/031 - shell style 00
804-071

804-071

Back-to-Back High-Speed Mighty Mouse Push-Pull Connectors
804-074

804-074

High-Speed Mighty Mouse Push-Pull Connector to L-COM CAT6A RJ45 Connector